Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NV180-HN18
Part Number
|
---|
NV180-HN18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.15 € | 1 | 11 Days | - | Morning Glory | 180 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | 53 | 38 | Shaft hole | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø18 mm | 4995889551841 |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Flat Handle Car, Recessed-Type Handwheel (NF, F, NV, V), part number NV180-HN18.
You can find the detail information about specifications and dimensions on part number NV180-HN18.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Grip Surface
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Type
Types of Handle
D(Ø)
Grip
Surface of Handle
H(mm)
D1(mm)
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NV100-H11 |
NV100-H12 |
NV100-H13 |
NV180-HN19 |
NV180-HN20 |
NV180-HN21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.35 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 40 | 30 | Shaft hole, press screw holes at two location | φ11mm | - | 30 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
44.35 € | 1 | 11 Days | 10 | Morning Glory | 100 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 40 | 30 | Shaft hole, press screw holes at two location | φ12 mm | - | 30 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
44.35 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 40 | 30 | Shaft hole, press screw holes at two location | φ13 mm | - | 30 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
89.15 € | 1 | 11 Days | - | Morning Glory | 180 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | 53 | 38 | Shaft hole | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø19 mm | 4995889551858 | ||
89.15 € | 1 | 11 Days | - | Morning Glory | 180 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | 53 | 38 | Shaft hole | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø20 mm | 4995889551865 | ||
89.15 € | 1 | 11 Days | - | Morning Glory | 180 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | 53 | 38 | Shaft hole | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø21 mm | 4995889551872 |