Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NV280-H21
Part Number
|
---|
NV280-H21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.65 € | 1 | 10 Days | 10 | Morning Glory | 280 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 64 | 53 | Shaft hole, press screw holes at two location | φ21mm | - | 122 | Dished Steering Wheel without Female Screw for Grip | - | - |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Flat Handle Car, Recessed-Type Handwheel (NF, F, NV, V), part number NV280-H21.
You can find the detail information about specifications and dimensions on part number NV280-H21.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Grip Surface
Square hole size(mm)
Shaft hole size(mm)
JAN code
Type
Types of Handle
D(Ø)
Grip
Surface of Handle
H(mm)
D1(mm)
Additional Work
Press Screw Hole Size(mm)
Handle Length R(mm)
Nominal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NV100-H11 |
NV100-H12 |
NV100-H13 |
NV280-H22 |
NV280-H23 |
NV280-H24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.35 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 40 | 30 | Shaft hole, press screw holes at two location | φ11mm | - | 30 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
44.35 € | 1 | 11 Days | 10 | Morning Glory | 100 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 40 | 30 | Shaft hole, press screw holes at two location | φ12 mm | - | 30 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
44.35 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 40 | 30 | Shaft hole, press screw holes at two location | φ13 mm | - | 30 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
126.65 € | 1 | 10 Days | 10 | Morning Glory | 280 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 64 | 53 | Shaft hole, press screw holes at two location | φ22mm | - | 122 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
126.65 € | 1 | 10 Days | 10 | Morning Glory | 280 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 64 | 53 | Shaft hole, press screw holes at two location | φ23mm | - | 122 | Dished Steering Wheel without Female Screw for Grip | - | - | ||
126.65 € | 1 | 10 Days | 10 | Morning Glory | 280 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | 64 | 53 | Shaft hole, press screw holes at two location | φ24mm | - | 122 | Dished Steering Wheel without Female Screw for Grip | - | - |