Tension Lever (TLF-N, TL-N) (Part Numbers - CAD Download)

Tension Lever (TLF-N, TL-N)
  • Volume Discount
In this type of lever handle, when the lever is pulled, the serrations engaged with each other are disengaged. Large clamping force can be obtained because the lever part is long.

[Features]
· Large clamping force can be reached with lesser force since the thread diameter is thick and the lever is long.
· Besides the door knob, all parts are made from stainless steel, so it is robust and strong

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL16X40N

Part Number
TL16X40N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

60.92 €

1 Available 6 Days 10Threaded128.5[Steel] SteelPowder Coating[Steel] SteelBlack OxideM164033500NA-7Black

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Operation Direction Horizontal
Shape With Grip Lever Shape with Knob Grip Ball Knob Material Phenol
Surface Treatment of knob N/A Lever Angle(rad) 20

Tech Support