Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FTN12X40
Part Number
|
---|
FTN12X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.90 € | 4 | 9 Days | 10 | Without Knob | - | Threaded | 131 | [Steel] Steel | Black Oxide | [Steel] Steel | Black Oxide | - | - | M12 | 40 | 18600 | NA | - | 4 | Black |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|
Configure
Basic Attributes
Lever Shape with Knob
Main Body/Lever Material
Mounting Section Material
Knob Material
Surface Treatment of knob
Female Thread, Round hole processing
Type
Shape
Mounting Section Type
Rotating Radius R(mm)
Main Body/Lever Surface Treatment
Mounting Section Surface Treatment
Mounting Section Diameter (mm) and/or Diameter
Mounting Section Length(mm)
Male Tip Machining
Stroke Width(mm)
Main Body Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes