Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FT16X60-SUS
Part Number
|
---|
FT16X60-SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.01 € | 1 | 8 Days | 10 | With Grip | Grip Ball | Threaded | 148 | [Stainless Steel] Stainless Steel | N/A | [Stainless Steel] Stainless Steel | N/A | Phenol | N/A | M16 | 60 | 33500 | NA | - | 5 | Silver |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|
Configure
Basic Attributes
Main Body/Lever Material
Mounting Section Material
Female Thread, Round hole processing
Type
Shape
Lever Shape with Knob
Mounting Section Type
Rotating Radius R(mm)
Main Body/Lever Surface Treatment
Mounting Section Surface Treatment
Knob Material
Surface Treatment of knob
Mounting Section Diameter (mm) and/or Diameter
Mounting Section Length(mm)
Male Tip Machining
Stroke Width(mm)
Main Body Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes