Disc-Type Aluminum Handwheel (NDA, DA) (Part Numbers - CAD Download)

Disc-Type Aluminum Handwheel (NDA, DA)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.

[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NDA80-H12

Part Number
NDA80-H12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

36.90 €

1 10 Days 10Morning Glory80[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA32.526--SUS303Shaft hole---With ER type rotating handle (made of SUS)ø15 mm4995889591083

Loading...

  1. 1

This page is Disc-Type Aluminum Handwheel (NDA, DA), part number NDA80-H12.
You can find the detail information about specifications and dimensions on part number NDA80-H12.

Variation of this product

Part Number
DA100RG-H12
DA100RG-H13
DA100RG-H14
NDA80-H13
NDA80-H14
NDA80-H15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

55.71 €

1 10 Days 10Solid100[Aluminum] Aluminum Alloy (EN AC-46100 Equiv.) Round hole (blind hole)Available[Rotating] Rotation TypeBaked Paint (Silver)PhenolNA38286NA-Shaft hole, press screw holes at two locationφ12 mm-41RG Type Rotation Grip--

55.71 €

1 10 Days 10Solid100[Aluminum] Aluminum Alloy (EN AC-46100 Equiv.) Round hole (blind hole)Available[Rotating] Rotation TypeBaked Paint (Silver)PhenolNA38286NA-Shaft hole, press screw holes at two locationφ13 mm-41RG Type Rotation Grip--

55.71 €

1 10 Days 10Solid100AcetalNANo (With Grip Mounting Hole)[Rotating] Rotation TypeNA-NA3828---Shaft hole----ø23 mm4995889549329

36.90 €

1 10 Days 10Morning Glory80[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA32.526--SUS303Shaft hole---With ER type rotating handle (made of SUS)ø18 mm4995889591144

36.90 €

1 10 Days 10Morning Glory80[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA32.526--FC materialShaft hole---With ER type rotating handle (made of cast metal)ø27 mm4995889564872

36.90 €

1 10 Days 10Morning Glory80[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA32.526--FC materialShaft hole---With ER type rotating handle (made of cast metal)ø21 mm4995889564810

Tech Support