Disc-Type Aluminum Handwheel (NDA, DA) (Part Numbers - CAD Download)

Disc-Type Aluminum Handwheel (NDA, DA)
  • Volume Discount
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.

[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NDA160-H16

Part Number
NDA160-H16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

68.08 €

1 10 Days 10Morning Glory160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA5137--SUS303Shaft hole---With ER type rotating handle (made of SUS)ø22 mm4995889591182

Loading...

  1. 1

This page is Disc-Type Aluminum Handwheel (NDA, DA), part number NDA160-H16.
You can find the detail information about specifications and dimensions on part number NDA160-H16.

Variation of this product

Part Number
DA100RG-H12
DA100RG-H13
DA100RG-H14
NDA160-H17
NDA160-H18
NDA160-H19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

53.47 €

1 10 Days 10Solid100[Aluminum] Aluminum Alloy (EN AC-46100 Equiv.) Round hole (blind hole)Available[Rotating] Rotation TypeBaked Paint (Silver)PhenolNA38286NA-Shaft hole, press screw holes at two locationφ12 mm-41RG Type Rotation Grip--

53.47 €

1 10 Days 10Solid100[Aluminum] Aluminum Alloy (EN AC-46100 Equiv.) Round hole (blind hole)Available[Rotating] Rotation TypeBaked Paint (Silver)PhenolNA38286NA-Shaft hole, press screw holes at two locationφ13 mm-41RG Type Rotation Grip--

53.47 €

1 10 Days 10Solid100AcetalNANo (With Grip Mounting Hole)[Rotating] Rotation TypeNA-NA3828---Shaft hole----ø23 mm4995889549329

68.08 €

1 10 Days 10Morning Glory160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA5137--SUS303Shaft hole---With ER type rotating handle (made of SUS)ø20 mm4995889591472

68.08 €

1 10 Days 10Morning Glory160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA5137--SUS303Shaft hole---With ER type rotating handle (made of SUS)ø24 mm4995889591687

68.08 €

1 10 Days 10Morning Glory160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNA-NA5137--FC materialShaft hole---With ER type rotating handle (made of cast metal)ø35 mm4995889565237

Tech Support