Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NDA200-H18
Part Number
|
---|
NDA200-H18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | d (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.69 € | 1 | 10 Days | 10 | Morning Glory | 200 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | - | NA | 57 | 43 | - | - | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ø31 mm | 4995889591762 |
Loading...
This page is Disc-Type Aluminum Handwheel (NDA, DA), part number NDA200-H18.
You can find the detail information about specifications and dimensions on part number NDA200-H18.
Configure
Basic Attributes
Material of Handle Material
Mounting Section Hole Drilling
Grip Type
Grip Material
d(mm)
Set Screw Thread Machining
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Type
Types of Handle
D(Ø)
Grip
Surface of Handle
Grip Surface
H(mm)
D1(mm)
Insert Material
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DA100RG-H12 |
DA100RG-H13 |
DA100RG-H14 |
NDA200-H19 |
NDA200-H20 |
NDA200-H21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | d (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.47 € | 1 | 10 Days | 10 | Solid | 100 | [Aluminum] Aluminum Alloy (EN AC-46100 Equiv.) | Round hole (blind hole) | Available | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | NA | 38 | 28 | 6 | NA | - | Shaft hole, press screw holes at two location | φ12 mm | - | 41 | RG Type Rotation Grip | - | - | ||
53.47 € | 1 | 10 Days | 10 | Solid | 100 | [Aluminum] Aluminum Alloy (EN AC-46100 Equiv.) | Round hole (blind hole) | Available | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | NA | 38 | 28 | 6 | NA | - | Shaft hole, press screw holes at two location | φ13 mm | - | 41 | RG Type Rotation Grip | - | - | ||
53.47 € | 1 | 10 Days | 10 | Solid | 100 | Acetal | NA | No (With Grip Mounting Hole) | [Rotating] Rotation Type | NA | - | NA | 38 | 28 | - | - | - | Shaft hole | - | - | - | - | ø23 mm | 4995889549329 | ||
96.69 € | 1 | 10 Days | 10 | Morning Glory | 200 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | - | NA | 57 | 43 | - | - | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ø32 mm | 4995889591779 | ||
96.69 € | 1 | 10 Days | 10 | Morning Glory | 200 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | - | NA | 57 | 43 | - | - | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ø20 mm | 4995889591267 | ||
96.69 € | 1 | 10 Days | 10 | Solid | 200 | - | Round hole (blind hole) | No (No Grip Mounting Hole) | - | Baked Paint (Silver) | - | - | 57 | 43 | 6 | NA | - | Shaft hole, press screw holes at two location | φ21mm | - | - | No Grip | - | - |