Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY200-HN16
Part Number
|
---|
SY200-HN16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | D (Ø) | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.72 € | 1 | 11 Days | - | 200 | Available | [Folding Handle] Bending rotation type | [Powder Coating] Powder Baked Coating (Black) | [Nylon] 00008 | NA | 70 | 45 | Shaft hole | - | ø16 mm | 4995889579180 |
Loading...
Types of Handle | Morning Glory | Material of Handle Material | Polypropylene Matte Black | Mounting Section Hole Drilling | NA |
---|
This page is Safety Handwheel (SY), part number SY200-HN16.
You can find the detail information about specifications and dimensions on part number SY200-HN16.
Configure
Basic Attributes
Grip Type
Surface of Handle
Grip Material
Nominal
Type
D(Ø)
Grip
Grip Surface
H(mm)
D1(mm)
Additional Work
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY160-H16 |
SY160-H17 |
SY160-H18 |
SY200-HN17 |
SY200-HN18 |
SY200-HN19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Ø) | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.41 € | 1 | 10 Days | 10 | 160 | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 65 | 40 | Shaft hole | Recessed-type handwheel without female threaded screw for grip | ø24 mm | 4995889554569 | ||
109.41 € | 1 | 10 Days | 10 | 160 | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 65 | 40 | Shaft hole, keyway, press screw hole in 1 place | Recessed-type handwheel without female threaded screw for grip | ø22 mm | 4995889555580 | ||
109.41 € | 1 | 10 Days | 10 | 160 | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 65 | 40 | Shaft hole | Recessed-type handwheel without female threaded screw for grip | ø25 mm | 4995889555382 | ||
142.72 € | 1 | 11 Days | - | 200 | Available | [Folding Handle] Bending rotation type | [Powder Coating] Powder Baked Coating (Black) | Nylon | NA | 70 | 45 | Shaft hole | - | ø17 mm | 4995889579197 | ||
142.72 € | 1 | 11 Days | - | 200 | Available | [Folding Handle] Bending rotation type | [Powder Coating] Powder Baked Coating (Black) | Nylon | NA | 70 | 45 | Shaft hole | - | ø18 mm | 4995889579395 | ||
142.72 € | 1 | 11 Days | - | 200 | Available | [Folding Handle] Bending rotation type | [Powder Coating] Powder Baked Coating (Black) | Nylon | NA | 70 | 45 | Shaft hole | - | ø19 mm | 4995889579418 |