Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S100ER-HN13

Part Number
S100ER-HN13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

54.86 €

1 11 Days -2 Spoked100[Polypropylene] Polypropylene Matte BlackAvailable[Rotating] Rotation Type[Powder Coating] Powder Baked Coating (Black)[Nylon] 00008NA3630Shaft hole---No Gripø13 mm4995889565961

Loading...

  1. 1

Basic information

Mounting Section Hole Drilling NA

This page is Square Rim-Type Handwheel (NS, S, NBS, BS), part number S100ER-HN13.
You can find the detail information about specifications and dimensions on part number S100ER-HN13.

Variation of this product

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
S100ER-HN14
S100ER-HN15
S100ER-HN16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

50.09 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø19 mm4995889554422

50.09 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø13 mm4995889551155

50.09 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø20 mm4995889554194

54.86 €

1 11 Days -2 Spoked100[Polypropylene] Polypropylene Matte BlackAvailable[Rotating] Rotation Type[Powder Coating] Powder Baked Coating (Black)NylonNA3630Shaft hole---No Gripø14 mm4995889565978

54.86 €

1 11 Days -2 Spoked100[Polypropylene] Polypropylene Matte BlackAvailable[Rotating] Rotation Type[Powder Coating] Powder Baked Coating (Black)NylonNA3630Shaft hole---No Gripø15 mm4995889565985

54.86 €

1 11 Days -2 Spoked100[Polypropylene] Polypropylene Matte BlackAvailable[Rotating] Rotation Type[Powder Coating] Powder Baked Coating (Black)NylonNA3630Shaft hole---No Gripø16 mm4995889565992

Tech Support