Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NS200-HN24
Part Number
|
---|
NS200-HN24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.91 € | 1 | 11 Days | - | 2 Spoked | 200 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | [Powder Coating] Powder Baked Coating (Black) | [Nylon] 00008 | NA | 57 | 45 | Shaft hole | - | - | - | No Grip | ø24 mm | 4995889548285 |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Square Rim-Type Handwheel (NS, S, NBS, BS), part number NS200-HN24.
You can find the detail information about specifications and dimensions on part number NS200-HN24.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Surface of Handle
Grip Material
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Type
Types of Handle
D(Ø)
Grip
Grip Surface
H(mm)
D1(mm)
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS100ER-H12 |
BS100ER-H13 |
BS100ER-H14 |
NS200-HN25 |
NS200-K16 |
NS200-K17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.09 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 36 | 30 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø19 mm | 4995889554422 | ||
50.09 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 36 | 30 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø13 mm | 4995889551155 | ||
50.09 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 36 | 30 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø20 mm | 4995889554194 | ||
105.91 € | 1 | 11 Days | - | 2 Spoked | 200 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | [Powder Coating] Powder Baked Coating (Black) | Nylon | NA | 57 | 45 | Shaft hole | - | - | - | No Grip | ø25 mm | 4995889548308 | ||
106.55 € | 1 | 10 Days | 10 | 2 Spoked | 200 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 57 | 45 | Shaft hole, keyway, press screw holes at one location | φ16mm | - | - | No Grip | - | - | ||
106.55 € | 1 | 10 Days | 10 | 2 Spoked | 200 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 57 | 45 | Shaft hole, keyway, press screw holes at one location | φ17 mm | - | - | No Grip | - | - |