Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Numbers - CAD Download)

Square Rim-Type Handwheel (NS, S, NBS, BS)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features] Rim shape with finger grip. [Material of handle] FC material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBS160-H17

Part Number
NBS160-H17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

80.61 €

1 10 Days 102 Spoked160[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-[Powder Coating] Powder Baked Coating (Black)--5140Shaft hole, press screw holes at two locationφ17 mm--No Grip--

Loading...

  1. 1

Basic information

Mounting Section Hole Drilling NA

This page is Square Rim-Type Handwheel (NS, S, NBS, BS), part number NBS160-H17.
You can find the detail information about specifications and dimensions on part number NBS160-H17.

Variation of this product

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
NBS160-H18
NBS160-H19
NBS160-H20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

53.45 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø19 mm4995889554422

53.45 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø13 mm4995889551155

53.45 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø20 mm4995889554194

80.61 €

1 10 Days 102 Spoked160[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-[Powder Coating] Powder Baked Coating (Black)--5140Shaft hole, press screw holes at two locationφ18mm--No Grip--

80.61 €

1 10 Days 102 Spoked160[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-[Powder Coating] Powder Baked Coating (Black)--5140Shaft hole, press screw holes at two locationφ19mm--No Grip--

80.61 €

1 10 Days 102 Spoked160[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-[Powder Coating] Powder Baked Coating (Black)--5140Shaft hole, press screw holes at two locationφ20 mm--No Grip--

Tech Support