Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBS200-S17

Part Number
NBS200-S17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

103.17 €

1 10 Days 102 Spoked200[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-[Powder Coating] Powder Baked Coating (Black)--5745Square Hole-17mm-No Grip--

Loading...

  1. 1

Basic information

Mounting Section Hole Drilling NA

This page is Square Rim-Type Handwheel (NS, S, NBS, BS), part number NBS200-S17.
You can find the detail information about specifications and dimensions on part number NBS200-S17.

Variation of this product

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
NBS200-S19
NS100
NS100-H10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

50.09 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø19 mm4995889554422

50.09 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø13 mm4995889551155

50.09 €

1 10 Days 10Morning Glory100[Polypropylene] Polypropylene Matte BlackNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, keyway, press screw hole in 1 place---Recessed-type handwheel without female threaded screw for gripø20 mm4995889554194

103.17 €

1 10 Days 102 Spoked200[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-[Powder Coating] Powder Baked Coating (Black)--5745Square Hole-19mm-No Grip--

26.69 €

1 8 Days 102 Spoked100[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-Chrome Plating--3630NA---No Grip--

49.13 €

1 10 Days 102 Spoked100[Cast Iron] FC MaterialNo (No Grip Mounting Hole)-Chrome Plating--3630Shaft hole, press screw holes at two locationφ10 mm--No Grip--

Tech Support