Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NBS125-KM16
Part Number
|
---|
NBS125-KM16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.88 € | 1 | 11 Days | - | Morning Glory | 125 | [Polypropylene] Polypropylene Matte Black | No (With Grip Mounting Hole) | Fixed Type | Chrome Plating | - | - | 41 | 35 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel with female threaded screw for grip | ø19 mm | 4995889538392 |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Square Rim-Type Handwheel (NS, S, NBS, BS), part number NBS125-KM16.
You can find the detail information about specifications and dimensions on part number NBS125-KM16.
Configure
Basic Attributes
Material of Handle Material
Grip Material
Grip Surface
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Type
Types of Handle
D(Ø)
Grip
Grip Type
Surface of Handle
H(mm)
D1(mm)
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS100ER-H12 |
BS100ER-H13 |
BS100ER-H14 |
NBS125-KM17 |
NBS125-S12 |
NBS125-S14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.09 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 36 | 30 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø19 mm | 4995889554422 | ||
50.09 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 36 | 30 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø13 mm | 4995889551155 | ||
50.09 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene Matte Black | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 36 | 30 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel without female threaded screw for grip | ø20 mm | 4995889554194 | ||
66.88 € | 1 | 11 Days | - | Morning Glory | 125 | [Polypropylene] Polypropylene Matte Black | No (With Grip Mounting Hole) | Fixed Type | Chrome Plating | - | - | 41 | 35 | Shaft hole, keyway, press screw hole in 1 place | - | - | - | Recessed-type handwheel with female threaded screw for grip | ø18 mm | 4995889538415 | ||
49.19 € | 1 | 10 Days | 10 | 2 Spoked | 125 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | [Powder Coating] Powder Baked Coating (Black) | - | - | 41 | 35 | Square Hole | - | 12mm | - | No Grip | - | - | ||
49.19 € | 1 | 10 Days | 10 | 2 Spoked | 125 | [Cast Iron] FC Material | No (No Grip Mounting Hole) | - | [Powder Coating] Powder Baked Coating (Black) | - | - | 41 | 35 | Square Hole | - | 14mm | - | No Grip | - | - |