Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALV140N
Part Number
|
---|
ALV140N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | d (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.55 € | 1 | Available |
Same day
Stock | 10 | 140 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 39 | 32 | - | - | SUS303 | Shaft hole | With ER type rotating handle (made of SUS) | ø10 mm | 4995889590772 |
Loading...
Types of Handle | Morning Glory |
---|
This page is Aluminum Recessed Type Handwheel (ALV), part number ALV140N.
You can find the detail information about specifications and dimensions on part number ALV140N.
Configure
Stock
Basic Attributes
Material of Handle Material
Mounting Section Hole Drilling
Grip Type
d(mm)
Set Screw Thread Machining
Type
D(Ø)
Grip
Surface of Handle
Grip Surface
H(mm)
D1(mm)
Insert Material
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALV100N-M |
ALV125 |
ALV125-M |
ALV140N-M |
ALV160 |
ALV160-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | d (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.62 € | 1 | 10 Days | 10 | 100 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 33 | 26 | - | - | SUS303 | Shaft hole | With ER type rotating handle (made of SUS) | ø13 mm | 4995889590826 | ||
47.28 € | 1 | 8 Days | 10 | 125 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 36 | 32 | - | - | FC material | Shaft hole | With ER type rotating handle (made of cast metal) | ø18 mm | 4995889563998 | ||
58.51 € | 1 | 11 Days | 10 | 125 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 36 | 32 | - | - | FC material | Shaft hole | With ER type rotating handle (made of cast metal) | ø17 mm | 4995889563813 | ||
61.50 € | 1 | 10 Days | 10 | 140 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 39 | 32 | - | - | SUS303 | Shaft hole | With ER type rotating handle (made of SUS) | ø13 mm | 4995889590888 | ||
65.89 € | 1 | 8 Days | 10 | 160 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 40 | 35 | - | - | FC material | Shaft hole | With ER type rotating handle (made of cast metal) | ø10 mm | 4995889563387 | ||
77.11 € | 1 | 10 Days | 10 | 160 | [Aluminum] Aluminum | - | Available | [Rotating] Rotation Type | NA | NA | 40 | 35 | - | - | SUS303 | Shaft hole | With ER type rotating handle (made of SUS) | ø15 mm | 4995889590918 |