Aluminum Recessed Type Handwheel (ALV) (Part Numbers - CAD Download)

Aluminum Recessed Type Handwheel (ALV)
  • Volume Discount
[Features] Aluminium offset spoke handwheel, which is lightweight but also offers machine strength.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALV140N

Part Number
ALV140N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Nominal Shaft hole size
(mm)
JAN code

44.55 €

1 Available Same day

Stock

10140[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3932--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø10 mm4995889590772

Loading...

  1. 1

Basic information

Types of Handle Morning Glory

This page is Aluminum Recessed Type Handwheel (ALV), part number ALV140N.
You can find the detail information about specifications and dimensions on part number ALV140N.

Variation of this product

Part Number
ALV100N-M
ALV125
ALV125-M
ALV140N-M
ALV160
ALV160-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Nominal Shaft hole size
(mm)
JAN code

46.62 €

1 10 Days 10100[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3326--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø13 mm4995889590826

47.28 €

1 8 Days 10125[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3632--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø18 mm4995889563998

58.51 €

1 11 Days 10125[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3632--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø17 mm4995889563813

61.50 €

1 10 Days 10140[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3932--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø13 mm4995889590888

65.89 €

1 8 Days 10160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA4035--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø10 mm4995889563387

77.11 €

1 10 Days 10160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA4035--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø15 mm4995889590918

Tech Support