Aluminum Recessed Type Handwheel (ALV) (Part Numbers - CAD Download)

Aluminum Recessed Type Handwheel (ALV)
  • Volume Discount
[Features] Aluminium offset spoke handwheel, which is lightweight but also offers machine strength.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALV140-M

Part Number
ALV140-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Nominal Shaft hole size
(mm)
JAN code

67.10 €

1 11 Days 10140[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3932--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø13 mm4995889563592

Loading...

  1. 1

Basic information

Types of Handle Morning Glory

This page is Aluminum Recessed Type Handwheel (ALV), part number ALV140-M.
You can find the detail information about specifications and dimensions on part number ALV140-M.

Variation of this product

Part Number
ALV100N-M
ALV125
ALV125-M
ALV140N
ALV140N-M
ALV160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Insert Material Additional Work Nominal Shaft hole size
(mm)
JAN code

46.62 €

1 10 Days 10100[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3326--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø13 mm4995889590826

47.28 €

1 8 Days 10125[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3632--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø18 mm4995889563998

58.51 €

1 11 Days 10125[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3632--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø17 mm4995889563813

44.55 €

1 Available Same day

Stock

10140[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3932--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø10 mm4995889590772

61.50 €

1 10 Days 10140[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA3932--SUS303Shaft holeWith ER type rotating handle (made of SUS)ø13 mm4995889590888

65.89 €

1 8 Days 10160[Aluminum] Aluminum-Available[Rotating] Rotation TypeNANA4035--FC materialShaft holeWith ER type rotating handle (made of cast metal)ø10 mm4995889563387

Tech Support