Squared Rim-Type Engineering Plastic Handwheel (NSP, SP) (Part Numbers - CAD Download)

Squared Rim-Type Engineering Plastic Handwheel (NSP, SP)
  • Volume Discount
A stylishly designed plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSP160-HN22

Part Number
NSP160-HN22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Nominal Shaft hole size
(mm)
JAN code

55.37 €

1 11 Days -Solid160AcetalNo (With Grip Mounting Hole)[Rotating] Rotation TypeNA[Nylon] 00008NA5234Shaft hole---ø22 mm4995889548780

Loading...

  1. 1

Basic information

Mounting Section Hole Drilling NA

This page is Squared Rim-Type Engineering Plastic Handwheel (NSP, SP), part number NSP160-HN22.
You can find the detail information about specifications and dimensions on part number NSP160-HN22.

Variation of this product

Part Number
NSP125-H14
NSP125-H15
NSP125-H16
NSP160-HN23
NSP160-HN24
NSP160-S14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Nominal Shaft hole size
(mm)
JAN code

48.57 €

1 10 Days 10Solid125AcetalNo (With Grip Mounting Hole)-NA--4529Shaft hole, press screw holes at two locationφ14 mm----

48.57 €

1 10 Days 10Solid125AcetalNo (With Grip Mounting Hole)-NA--4529Shaft hole, press screw holes at two locationφ15mm----

48.57 €

1 10 Days 10Solid125AcetalNo (With Grip Mounting Hole)-NA--4529Shaft hole, press screw holes at two locationφ16mm----

55.37 €

1 11 Days -Solid160AcetalNo (With Grip Mounting Hole)[Rotating] Rotation TypeNANylonNA5234Shaft hole---ø23 mm4995889548797

55.37 €

1 11 Days -Solid160AcetalNo (With Grip Mounting Hole)[Rotating] Rotation TypeNANylonNA5234Shaft hole---ø24 mm4995889548810

50.89 €

1 10 Days 10Solid160AcetalNo (With Grip Mounting Hole)-NA--5234Square Hole-14mm---

Tech Support