Squared Rim-Type Engineering Plastic Handwheel (NSP, SP) (Part Numbers - CAD Download)

Squared Rim-Type Engineering Plastic Handwheel (NSP, SP)
A stylishly designed plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SP125ER-HN17

Part Number
SP125ER-HN17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Nominal Shaft hole size
(mm)
JAN code

51.34 €

1 11 Days -Solid125AcetalAvailable[Rotating] Rotation TypeNA[Nylon] 00008NA4529Shaft hole---ø17 mm4995889574390

Loading...

  1. 1

Basic information

Mounting Section Hole Drilling NA

This page is Squared Rim-Type Engineering Plastic Handwheel (NSP, SP), part number SP125ER-HN17.
You can find the detail information about specifications and dimensions on part number SP125ER-HN17.

Variation of this product

Part Number
NSP125-H14
NSP125-H15
NSP125-H16
SP125ER-HN18
SP125ER-HN19
SP125ER-HN20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Nominal Shaft hole size
(mm)
JAN code

46.11 €

1 10 Days 10Solid125AcetalNo (With Grip Mounting Hole)-NA--4529Shaft hole, press screw holes at two locationφ14 mm----

46.11 €

1 10 Days 10Solid125AcetalNo (With Grip Mounting Hole)-NA--4529Shaft hole, press screw holes at two locationφ15mm----

46.11 €

1 10 Days 10Solid125AcetalNo (With Grip Mounting Hole)-NA--4529Shaft hole, press screw holes at two locationφ16mm----

51.34 €

1 11 Days -Morning Glory125[Polypropylene] Polypropylene Matte BlackNo (With Grip Mounting Hole)Fixed TypeChrome Plating--4529Shaft hole, keyway, press screw hole in 1 place--Recessed-type handwheel with female threaded screw for gripø10 mm4995889574475

51.34 €

1 11 Days -Morning Glory125[Polypropylene] Polypropylene Matte BlackNo (With Grip Mounting Hole)Fixed TypeChrome Plating--4529Shaft hole--Recessed-type handwheel with female threaded screw for gripø17 mm4995889574482

51.34 €

1 11 Days -Morning Glory125[Polypropylene] Polypropylene Matte BlackNo (With Grip Mounting Hole)Fixed TypeChrome Plating--4529Shaft hole--Recessed-type handwheel with female threaded screw for gripø16 mm4995889575328

Tech Support