Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SP250ER-H22
Part Number
|
---|
SP250ER-H22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.01 € | 1 | 10 Days | 10 | Solid | 250 | Acetal | Available | [Rotating] Rotation Type | NA | [Polyamide] Polyamide | NA | 64 | 44 | Shaft hole, press screw holes at two location | φ22mm | - | - | - | - |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Squared Rim-Type Engineering Plastic Handwheel (NSP, SP), part number SP250ER-H22.
You can find the detail information about specifications and dimensions on part number SP250ER-H22.
Configure
Basic Attributes
Grip Type
Grip Material
Square hole size(mm)
Nominal
Shaft hole size(mm)
JAN code
Type
Types of Handle
D(Ø)
Material of Handle Material
Grip
Surface of Handle
Grip Surface
H(mm)
D1(mm)
Additional Work
Press Screw Hole Size(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NSP125-H14 |
NSP125-H15 |
NSP125-H16 |
SP250ER-H23 |
SP250ER-H24 |
SP250ER-H25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 45 | 29 | Shaft hole, press screw holes at two location | φ14 mm | - | - | - | - | ||
46.11 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 45 | 29 | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | ||
46.11 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 45 | 29 | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | ||
105.01 € | 1 | 10 Days | 10 | Solid | 250 | Acetal | Available | [Rotating] Rotation Type | NA | [Polyamide] Polyamide | NA | 64 | 44 | Shaft hole, press screw holes at two location | φ23mm | - | - | - | - | ||
105.01 € | 1 | 10 Days | 10 | Solid | 250 | Acetal | Available | [Rotating] Rotation Type | NA | [Polyamide] Polyamide | NA | 64 | 44 | Shaft hole, press screw holes at two location | φ24mm | - | - | - | - | ||
105.01 € | 1 | 10 Days | 10 | Solid | 250 | Acetal | Available | [Rotating] Rotation Type | NA | [Polyamide] Polyamide | NA | 64 | 44 | Shaft hole, press screw holes at two location | φ25mm | - | - | - | - |