Bridge Bar (BRB)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRB42
BRB46
BRB80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L
(mm)

2.66 €

1 Available 8 Days 1042

3.36 €

1 8 Days 1046

6.18 €

1 Available 8 Days 1080

Loading...

  1. 1

Basic information

Collar Black Main Body Material Polyamide (Glass Fiber Reinforced)

Tech Support