Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PL24
Part Number
|
---|
PL24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip material | Main Body Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip surface treatment | Tip heat treatment | Vertical Load (Range) (N) | Minimum Load (N) | Maximum Load Capacity (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Heat Resistant Temperature (°C) | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.26 € | 1 | 8 Days | 10 | Steel | Steel | 24 | 10 | Black Oxide | Black Oxide | Carburized | 50.01 to 100 | 80 | 160 | 52 | 12 | 3 | For heavy loads (no line) | 100 | PW24 |
Loading...
Mounting Method | Screw-In | Stop loosening | NA | Spring Plunger Type | Spherical Surface |
---|---|---|---|---|---|
Wrench Hole Shape | Hexagon |
Configure
Basic Attributes
Type
Tip material
Main Body Material
Outer Diameter D (or Male Thread M)(mm)
Stroke S(mm)
Main Body Surface Treatment
Tip surface treatment
Tip heat treatment
Vertical Load (Range)(N)
Minimum Load(N)
Length L(mm)
Tip outer diameter d(φ)
Thread Pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes