Ball Unit (Pad Type) (BBU) (BBU-1012-E)

Ball Unit (Pad Type) (BBU) BBU-1012-E

Product Details:

Manufacturer part number: BBU-1012-E

Brand: IMAO CORPORATION

Price: 81.23

Delivery time: 8 Days


Technical Data:

Tip Type: Resin Type

Chip Material: Polyacetal

D: 10 φ

Thread Diameter M: M4 x 0.7

Length L: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBU-1012-E

Part Number
BBU-1012-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip Type Chip Material D
(φ)
Thread Diameter M Length L
(mm)
d
(φ)
Allowable Load
(N)

81.23 €

1 8 Days 10Resin TypePolyacetal10M4 x 0.71265300

Loading...

  1. 1

Basic information

Shape Circular Type Workpiece Grip Main Body Material EN 1.7220 Equiv. / Hardening

Tech Support