Flat Key (BJ712)

Flat Key (BJ712)
Key for positioning that is installed in the groove from the back side of the plate. Compatible groove width: 12, 14, 16, 18, 20, 22

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BJ712-12020
BJ712-14022
BJ712-16022
BJ712-18022
BJ712-20022
BJ712-22032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength (L)
(mm)
Width W
(mm)

27.17 €

1 6 Days 102012

27.22 €

1 6 Days 102214

27.25 €

1 6 Days 102216

29.61 €

1 6 Days 102218

29.65 €

1 6 Days 102220

45.18 €

1 6 Days 103222

Loading...

  1. 1

Basic information

Main Body Material EN 1.1191 Equiv. / Hardening Main Body Surface Treatment Black Oxide / Polishing finish

Tech Support