Index Plunger (With No Knob) (NDX-N) (Part Numbers - CAD Download)

Index Plunger (With No Knob) (NDX-N)
  • Volume Discount
The operating unit can be remotely operated by connecting with screws. Available in steel and stainless steel.

[Features]
- A hand operated spring plunger where you pull the knob and the nose retracts to easily release the positioning, while if the knob is released, it reverts to the original state by the force of the internal spring.
- If performing remote operation, it can be joined with the operation screw part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NDX12WN-SUS

Part Number
NDX12WN-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMain Body Material Tip material Shaft O.D.
(mm)
S
(mm)
Main Body Surface Treatment Tip heat treatment d
(Ø)
L
(mm)
Nut

44.04 €

1 8 Days 10[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel126NA[Hardened] Quenching and Tempering642Double Nut

Loading...

  1. 1

Basic information

Type Without Knob Locking Mechanism NA Mounting Method Screw-In
Overall Length Standard All Stainless Non-Compatible Operation nob (or lever) NA
Tip surface treatment NA

Tech Support