Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDX10N-M4-SUS
Part Number
|
---|
SDX10N-M4-SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Tip material | Shaft O.D. (mm) | S (mm) | Main Body Surface Treatment | Tip heat treatment | d (Ø) | L (mm) | Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.63 € | 1 | 8 Days | 10 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | 10 | 5 | NA | [Hardened] Quenching and Tempering | 5 | 37 | NA |
Loading...
Type | Without Knob | Locking Mechanism | NA | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Non-Compatible | Operation nob (or lever) | NA |
Tip surface treatment | NA |
Configure
Basic Attributes
Main Body Material
Tip material
Tip heat treatment
Type
Shaft O.D.(mm)
S(mm)
Main Body Surface Treatment
d(Ø)
L(mm)
Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes