Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GDX12LP-6
Part Number
|
---|
GDX12LP-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Tip material | Shaft O.D. (mm) | S (mm) | Main Body Surface Treatment | Tip heat treatment | d (Ø) | L (mm) | Nut | Grip surface treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.39 € | 1 | 8 Days | 10 | [Steel] Steel | [Steel] Steel | 12 | 8 | Black Oxide | Carburized | 6 | 46.8 | NA | Powder Paint Black |
Loading...
Type | Lever | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Non-Compatible | Operation nob (or lever) | Available |
Tip surface treatment | NA |
Configure
Basic Attributes
Main Body Material
Tip material
Type
Shaft O.D.(mm)
S(mm)
Main Body Surface Treatment
Tip heat treatment
d(Ø)
L(mm)
Nut
Grip surface treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes