Rest Button (BJ763)

Rest Button (BJ763)
Please use it as a brake or supporter for various workpieces. Also, the accuracy of the positioning block can be easily corrected by regrinding the rest button.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BJ763-06001
BJ763-06002
BJ763-06003
BJ763-06004
BJ763-06005
BJ763-06006
BJ763-08001
BJ763-08002
BJ763-08003
BJ763-08004
BJ763-08005
BJ763-08006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHST
(mm)
D
(φ)
M

20.76 €

1 6 Days 10525M6×1

21.16 €

1 8 Days 10530M6×1

22.42 €

1 8 Days 10535M6×1

22.42 €

1 8 Days 101025M6×1

22.58 €

1 8 Days 101030M6×1

22.74 €

1 8 Days 101035M6×1

22.58 €

1 8 Days 101030M8 x 1.25

22.74 €

1 8 Days 101035M8 x 1.25

22.91 €

1 6 Days 101040M8 x 1.25

22.83 €

1 8 Days 101530M8 x 1.25

23.02 €

1 8 Days 101535M8 x 1.25

23.30 €

1 8 Days 101540M8 x 1.25

Loading...

  1. 1

Basic information

Shape Height adjusting pin Height Tolerance 0/+0.01 Mounting Method Screw Mounted
Tip Shape Tapered Material EN 1.1191 Equiv. Surface Treatment(Ø) Triiron Film
Heat Treatment Presence

Tech Support