Engineering Plastic Leveling Pad (LVA125, LVAR125) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVER125L24B

Part Number
LVER125L24B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Full height
(mm)

86.90 €

1 8 Days 10With Bottom Rubber30Steel[Zinc Plating] Zinc PlatingNitrile Rubber281584624Electrical Conductivity225

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Height Adjusting Handle NA Body Material Polyamide
Main Body Surface Treatment NA Width W(mm) 125 Swivel Mechanism Available

Tech Support