Engineering Plastic Leveling Pad (LVA125, LVAR125) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVA125L20D

Part Number
LVA125L20D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Full height
(mm)

44.83 €

1 8 Days 10Standard30Steel[Zinc Plating] Zinc Plating-281984620Standard265

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Height Adjusting Handle NA Body Material Polyamide
Main Body Surface Treatment NA Width W(mm) 125 Swivel Mechanism Available

Tech Support