Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LVAR125L20C-SUS |
LVER125L20C-SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | Properties | Full height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.62 € | 1 | 8 Days | 10 | With Bottom Rubber | 30 | Stainless Steel | NA | Nitrile Rubber | 28 | 158 | 46 | 20 | Corrosion Resistance | 225 | ||
126.19 € | 1 | 8 Days | 10 | With Bottom Rubber | 30 | Stainless Steel | NA | Nitrile Rubber | 28 | 158 | 46 | 20 | Corrosion Resistance / Electrical Conductivity | 225 |
Loading...
Type | Adjusting Bolt Shape | Height Adjusting Handle | NA | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | NA | Width W(mm) | 125 | Swivel Mechanism | Available |
Configure
Basic Attributes
Type
Adjusting Bolt Shape Type
Swivel Angle θ(deg)
Thread Material
Thread Surface Treatment
Bottom Rubber Material
Allowable Load(kN)
Thread Length L1(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Properties
Full height(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes