Diamond Pin (BJ722)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BJ722-06001
BJ722-08001
BJ722-10001
BJ722-12001
BJ722-14001
BJ722-16001
BJ722-18001
BJ722-20001
BJ722-22001
BJ722-25001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounted Side Outer Diameter
(mm)
Introduction Side Outer Diameter
(mm)
Nominal of Thread M Large head height H
(mm)

17.43 €

1 6 Days 1066M3 x 0.59

17.46 €

1 6 Days 1088M3 x 0.511

17.51 €

1 6 Days 101010M3 x 0.513

22.32 €

1 6 Days 101212M5×0.814

26.19 €

1 Available 8 Days 101414M5×0.815

26.35 €

1 Available 8 Days 101616M5×0.816

30.08 €

1 8 Days 101818M5×0.817

30.19 €

1 8 Days 102020M5×0.817

37.57 €

1 8 Days 102222M5×0.819

37.77 €

1 8 Days 102525M5×0.819

Loading...

  1. 1

Basic information

Type (Basic Shape) Large Head Introduction Side Cross Section Shape Diamond Introduction Side Tip Shape Taper
Introduction Side Shape With Female Thread Type (Mounting Side) Straight(Press Fit) Material Steel
Steel type EN 1.1274 Equiv. Surface Treatment Polishing Heat Treatment Quenching and Tempering
Tolerance of Mounted Side Outer Diameter h6 Tolerance of Introduction Side Outer Diameter h6

Tech Support