Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BFJ16070S-045
Part Number
|
---|
BFJ16070S-045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Resistance (kN) | Thread Length (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Allowable Load(Min.) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.35 € | 1 | Available |
Same day
Stock | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 60 | 0.45 | 70 | 17.5 | 16 | 0.23 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Bottom Rubber Material | Ether-based foamed polyurethane elastomer | Properties | Oil Resistance / Chemical Resistance / Performance of Vibration Proofing | Adjustment Bolt-shaped Swing Mechanism | NA |
This page is Anti-Vibration Foot Jack, part number BFJ16070S-045.
You can find the detail information about specifications and dimensions on part number BFJ16070S-045.
Configure
Stock
Basic Attributes
Thread Material
Body Material
Type
Thread Surface Treatment
Main Body Surface Treatment
Base width(mm)
Load Resistance(kN)
Thread Length(mm)
Main Body Height(mm)
Thread Nominal M(mm)
Allowable Load(Min.)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BFJ12070-060 |
BFJ12070-135 |
BFJ12070S-030 |
BFJ16070S-085 |
BFJ16070S-195 |
BFJ20100-045 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Resistance (kN) | Thread Length (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Allowable Load(Min.) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.17 € | 1 | Available |
Same day
Stock | [Steel] Steel | Electroplating | - | [Coating] Electrodeposited Coating | 50 | 0.6 | 70 | 15.5 | 12 | 0.32 | |
18.24 € | 1 | 5 Days | [Steel] Steel | Electroplating | - | [Coating] Electrodeposited Coating | 50 | 1.35 | 70 | 15.5 | 12 | 0.7 | ||
30.72 € | 1 | 5 Days | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 50 | 0.3 | 70 | 16.5 | 12 | 0.16 | ||
33.35 € | 1 | Available |
Same day
Stock | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 60 | 0.85 | 70 | 17.5 | 16 | 0.45 | |
47.93 € | 1 | 5 Days | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | Electrolytic Polishing | 60 | 1.95 | 70 | 17.5 | 16 | 1 | ||
19.06 € | 1 | Available |
Same day
Stock | [Steel] Steel | Electroplating | - | [Coating] Electrodeposited Coating | 60 | 0.45 | 100 | 17.5 | 20 | 0.25 |