Anti-Vibration Foot Jack (Part Numbers - CAD Download)

Anti-Vibration Foot Jack
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A vibration-proof foot jack that in which a high performance foamed polyurethane pad is used. Higher performance than rubber pads.

[Features]
· A foot jack with a leveling mechanism and vibration-proofing function.
· Higher performance than rubber pad products.
· Features superior solution resistance and will not transfer onto floors.
· Since the bolt connection is flexible, it can absorb the sloping of the floor.
· Three types of pads are available to satisfy conditions for vibration frequency, machine type, and weight.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BFJ12070S-060

Part Number
BFJ12070S-060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
Allowable Load(Min.)
(kN)

30.72 €

1 5 Days [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)Electrolytic Polishing500.67016.5120.31

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle NA
Bottom Rubber Material Ether-based foamed polyurethane elastomer Properties Oil Resistance / Chemical Resistance / Performance of Vibration Proofing Adjustment Bolt-shaped Swing Mechanism NA

This page is Anti-Vibration Foot Jack, part number BFJ12070S-060.
You can find the detail information about specifications and dimensions on part number BFJ12070S-060.

Variation of this product

Part Number
BFJ12070-060
BFJ12070-135
BFJ12070S-030
BFJ12070S-135
BFJ16070-045
BFJ16070-090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
Allowable Load(Min.)
(kN)

13.17 €

1 Available Same day

Stock

[Steel] SteelElectroplating-[Coating] Electrodeposited Coating500.67015.5120.32

18.24 €

1 5 Days [Steel] SteelElectroplating-[Coating] Electrodeposited Coating501.357015.5120.7

30.72 €

1 5 Days [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)Electrolytic Polishing500.37016.5120.16

30.72 €

1 5 Days [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)Electrolytic Polishing501.357016.5120.7

25.85 €

1 5 Days [Steel] SteelElectroplating-[Coating] Electrodeposited Coating600.457016.5160.25

26.66 €

1 8 Days [Steel] SteelElectroplating-[Coating] Electrodeposited Coating600.97016.5160.45

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360