Screw Head Vibration Proof Disk BVW (for Bolt-Through Type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BVW16
BVW20
BVW30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(kN)
Max. Allowable Load
(kN)
Main Body Height
(mm)
Horizontal Width B
(mm)
Matching Screw Size

39.37 €

1 Available 6 Days 0.801 to 2.50022013M10, M12

49.55 €

1 Available 6 Days 2.501 to 5.50032121M16, M18, M20

100.34 €

1 6 Days 2.501 to 5.5004.52531M24, M30

Loading...

  1. 1

Basic information

Type Other Body Material Steel Bottom Rubber Material Nitrile Rubber
Properties Performance of Vibration Proofing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360