Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSA0870
Type | Hexagon | Shaft end shape (left) | Male thread | Shaft end shape (right) | Female Thread |
---|---|---|---|---|---|
Outer Diameter D(φ) | 16 | Wrench Flats F(mm) | 13 | Length B(mm) | 70 |
Material | EN 1.0715 Equiv. | Surface Treatment | Black Oxide | Post Type | Solid |
Memory | No memory | Lower-inside Edge Finishing | NA | Gas vent hole | NA |
This page is Spacer / round / external thread, internal thread / steel / black oxided / LSA0870 / NABEYA, part number LSA0870.
You can find the detail information about specifications and dimensions on part number LSA0870.