AC / DC Power Source Free Type Photoelectric Sensor [E3JM / E3JK] (Part Numbers - CAD Download)

AC / DC Power Source Free Type Photoelectric Sensor [E3JM / E3JK]
  • Volume Discount
Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3JK-DR12 2M

Part Number
E3JK-DR12 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detected Objects Detection Method Optical axis arrangement type Beam Shape Light Source Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Humidity
(%)
Protective Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Format Connection Method Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of optical axis
(Optical axis)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Material (amplifier) Applicable Sensors Overview Shape (beam) Input/Output Strength (tightening)
(N▪m)
Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)
Free Cut Support Material of Cable Sheath Material of Optical Surface Scope of Delivery of the One-Way System Type of Electric Connection Operation Agent-Safety Class Setting Procedure Type of Switch Function Type of Light Construction Type Housing Analogue Output -10 V ... +10 V Pre Failure Notice With Reflector Number of Contact Energized Outputs With Signalling Function Number of Semiconductor Outputs With Signalling Function Max. Output Current
(mA)
Max. Switching Distance
(mm)
Transmission Range of the Safety Field
(m)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Degree of Protection (NEMA) Type of Interface for Safety Communication Explosion Safety Category for Dust Explosion Safety Category for Gas With Communication Interface CANOpen With Communication Interface INTERBUS With Communication Interface AS-Interface With Communication Interface PROFIBUS With Communication Interface SSI With Restart Blockage With Communication Interface RS-232 Analogue Output 0 mA ... 20 mA With Communication Interface RS-485 With Other Analogue Output With Communication Interface Ethernet With Communication Interface RS-422 Suitable for Safety Functions With Communication Interface Analogue With Monitoring Function Downstream Switching Devices With Communication Interface Devicenet Analogue Output 4 mA ... 20 mA With Communication Interface SSD Analogue Output 0 V ... 10 V Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs Type of Safety According To IEC 61496-1

105.30 €

1 7 Days Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diodeUp to 3000-Diffused reflective shapeStandard / Cold Resistance35~85IP64501852AC: 24 - 240 V / DC: 12 - 240 VRelay OutputIntegrated Cable Type--2---20-------------3000--------------------------------------------------

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Head shape Square shape Case Material ABS
Amplifier accessory type Amplifier Built-in Type Ambient Operating Temperature(°C) −25::55 Operating Mode Light ON / dark ON switchable

This page is AC / DC Power Source Free Type Photoelectric Sensor [E3JM / E3JK], part number E3JK-DR12 2M.
You can find the detail information about specifications and dimensions on part number E3JK-DR12 2M.

Variation of this product

Part Number
E3JK-DP11 2M
E3JK-DP13 2M
E3JK-DR11 2M
E3JK-DR13 2M
E3JK-RN12 2M
E3JK-RR11 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detected Objects Detection Method Optical axis arrangement type Beam Shape Light Source Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Humidity
(%)
Protective Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Format Connection Method Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of optical axis
(Optical axis)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Material (amplifier) Applicable Sensors Overview Shape (beam) Input/Output Strength (tightening)
(N▪m)
Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)
Free Cut Support Material of Cable Sheath Material of Optical Surface Scope of Delivery of the One-Way System Type of Electric Connection Operation Agent-Safety Class Setting Procedure Type of Switch Function Type of Light Construction Type Housing Analogue Output -10 V ... +10 V Pre Failure Notice With Reflector Number of Contact Energized Outputs With Signalling Function Number of Semiconductor Outputs With Signalling Function Max. Output Current
(mA)
Max. Switching Distance
(mm)
Transmission Range of the Safety Field
(m)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Degree of Protection (NEMA) Type of Interface for Safety Communication Explosion Safety Category for Dust Explosion Safety Category for Gas With Communication Interface CANOpen With Communication Interface INTERBUS With Communication Interface AS-Interface With Communication Interface PROFIBUS With Communication Interface SSI With Restart Blockage With Communication Interface RS-232 Analogue Output 0 mA ... 20 mA With Communication Interface RS-485 With Other Analogue Output With Communication Interface Ethernet With Communication Interface RS-422 Suitable for Safety Functions With Communication Interface Analogue With Monitoring Function Downstream Switching Devices With Communication Interface Devicenet Analogue Output 4 mA ... 20 mA With Communication Interface SSD Analogue Output 0 V ... 10 V Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs Type of Safety According To IEC 61496-1

100.80 €

1 3 Days Opaque Objects---[Red] Red light emitting diodeUp to 3000---35~85IP64185050VDC 10–30PNPIntegrated Cable Type--2No timer--1--None----------5~2500-Polyvinyl chloride (PVC)Plastic--Safety class 3Manual adjustmentProgrammable/configurablePolarity free red lightCuboidfalsefalsefalse011002500--1000-62422-OtherOtherNoneNonefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse001

117.30 €

1 3 Days Opaque Objects---Infrared-emitting diodeUp to 3000--Standard35~85IP64185050VDC 10–30PNPIntegrated Cable Type--2No timer--1--None----------5~2500-Polyvinyl chloride (PVC)Plastic--Safety class 3Manual adjustmentProgrammable/configurableInfrared lightCuboidfalsefalsefalse011002500--500-85022--OtherNoneNonefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse00-

108.30 €

1 7 Days Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diodeUp to 3000-Diffused reflective shapeCold Resistance / Standard35~85IP64501852AC: 24 - 240 V / DC: 12 - 240 VRelay OutputIntegrated Cable Type--2---20-------------2500--------------------------------------------------

108.90 €

1 3 Days Opaque Objects---Infrared-emitting diodeUp to 3000--Standard35~85IP64185050AC: 24 - 240 V / DC: 24 - 240 VRelay ContactIntegrated Cable Type--2No timer--20--None----------5~2500-Polyvinyl chloride (PVC)Plastic--Safety class 2Manual adjustmentProgrammable/configurableInfrared lightCuboidfalsefalsefalse1030002500--25-85022--OtherNoneNonefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse00-

97.75 €

1 7 Days Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diodeUp to 1000075 mm[Retro-Reflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Standard35~85IP64501852VDC 10–30NPN Open Collector OutputIntegrated Cable Type--2---1-------------6000--------------------------------------------------

105.30 €

1 7 Days Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diodeUp to 10000-[Retro-Reflective] Retro-Reflective Shape (No MSR Function)Cold Resistance35~85IP64501852AC: 24 - 240 V / DC: 12 - 240 VRelay OutputIntegrated Cable Type--2---20-------------7000--------------------------------------------------

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360