Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3JK-DR12 2M
Part Number
|
---|
E3JK-DR12 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Transmission Range of the Safety Field (m) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.30 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | Up to 3000 | - | Diffused reflective shape | Standard / Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | AC: 24 - 240 V / DC: 12 - 240 V | Relay Output | Integrated Cable Type | - | - | 2 | - | - | - | 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | 3000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | Photoelectric Sensor | Head shape | Square shape | Case Material | ABS |
---|---|---|---|---|---|
Amplifier accessory type | Amplifier Built-in Type | Ambient Operating Temperature(°C) | −25::55 | Operating Mode | Light ON / dark ON switchable |
This page is AC / DC Power Source Free Type Photoelectric Sensor [E3JM / E3JK], part number E3JK-DR12 2M.
You can find the detail information about specifications and dimensions on part number E3JK-DR12 2M.
Configure
Basic Attributes
Light Source
Standard Detected Subject(φ)
Operating Environment
Material of Cable Sheath
Material of Optical Surface
Scope of Delivery of the One-Way System
Type of Electric Connection
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Transmission Range of the Safety Field(m)
Min. Reflector Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Light Dot(mm²)
Degree of Protection (NEMA)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Type
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Detection distance [classification](mm)
Reflection type detection method
Protective Structure
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Power Supply Voltage(V)
Output Format
Connection Method
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Cord Length(m)
Timer
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Response time (standard mode)(ms)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Laser class
Shape (amplifier)
Material (amplifier)
Applicable Sensors
Overview
Shape (beam)
Input/Output
Strength (tightening)(N▪m)
Opening Angle(°)
Material (detection head)
Mounting Method
Detection Distance details(mm)
Free Cut Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3JK-DP11 2M |
E3JK-DP13 2M |
E3JK-DR11 2M |
E3JK-DR13 2M |
E3JK-RN12 2M |
E3JK-RR11 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Transmission Range of the Safety Field (m) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.80 € | 1 | 3 Days | Opaque Objects | - | - | - | [Red] Red light emitting diode | Up to 3000 | - | - | - | 35~85 | IP64 | 18 | 50 | 50 | VDC 10–30 | PNP | Integrated Cable Type | - | - | 2 | No timer | - | - | 1 | - | - | None | - | - | - | - | - | - | - | - | - | - | 5~2500 | - | Polyvinyl chloride (PVC) | Plastic | - | - | Safety class 3 | Manual adjustment | Programmable/configurable | Polarity free red light | Cuboid | false | false | false | 0 | 1 | 100 | 2500 | - | - | 1000 | - | 624 | 22 | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
117.30 € | 1 | 3 Days | Opaque Objects | - | - | - | Infrared-emitting diode | Up to 3000 | - | - | Standard | 35~85 | IP64 | 18 | 50 | 50 | VDC 10–30 | PNP | Integrated Cable Type | - | - | 2 | No timer | - | - | 1 | - | - | None | - | - | - | - | - | - | - | - | - | - | 5~2500 | - | Polyvinyl chloride (PVC) | Plastic | - | - | Safety class 3 | Manual adjustment | Programmable/configurable | Infrared light | Cuboid | false | false | false | 0 | 1 | 100 | 2500 | - | - | 500 | - | 850 | 22 | - | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | - | ||
108.30 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | Up to 3000 | - | Diffused reflective shape | Cold Resistance / Standard | 35~85 | IP64 | 50 | 18 | 52 | AC: 24 - 240 V / DC: 12 - 240 V | Relay Output | Integrated Cable Type | - | - | 2 | - | - | - | 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | 2500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
108.90 € | 1 | 3 Days | Opaque Objects | - | - | - | Infrared-emitting diode | Up to 3000 | - | - | Standard | 35~85 | IP64 | 18 | 50 | 50 | AC: 24 - 240 V / DC: 24 - 240 V | Relay Contact | Integrated Cable Type | - | - | 2 | No timer | - | - | 20 | - | - | None | - | - | - | - | - | - | - | - | - | - | 5~2500 | - | Polyvinyl chloride (PVC) | Plastic | - | - | Safety class 2 | Manual adjustment | Programmable/configurable | Infrared light | Cuboid | false | false | false | 1 | 0 | 3000 | 2500 | - | - | 25 | - | 850 | 22 | - | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | - | ||
97.75 € | 1 | 7 Days | Opaque Objects | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | Standard | [Red] Red light emitting diode | Up to 10000 | 75 mm | [Retro-Reflective] Retro-Reflective Shape (With MSR Function) | Cold Resistance / Standard | 35~85 | IP64 | 50 | 18 | 52 | VDC 10–30 | NPN Open Collector Output | Integrated Cable Type | - | - | 2 | - | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | 6000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
105.30 € | 1 | 7 Days | Opaque Objects | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | Standard | [Red] Red light emitting diode | Up to 10000 | - | [Retro-Reflective] Retro-Reflective Shape (No MSR Function) | Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | AC: 24 - 240 V / DC: 12 - 240 V | Relay Output | Integrated Cable Type | - | - | 2 | - | - | - | 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | 7000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |