Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3Z-T81-D-M1J-1 0.3M
Part Number
|
---|
E3Z-T81-D-M1J-1 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | External indicator light | Emitter format | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.60 € | 1 | 3 Days | - | - | - | - | Infrared-emitting diode | - | Up to 2,000 | - | - | - | - | −25~55 | 10.8 | 31 | 20 | VDC 10–30 | PNP | Light ON / dark ON switchable | Cable with connector | - | - | 0.3 | No timer | - | - | 1 | - | - | None | - | - | - | - | - | - | - | 15 | - | - | - | - | 15000 | - | Polyvinyl chloride (PVC) | Plastic | Receiver | Safety class 3 | Manual adjustment | Programmable/configurable | Infrared light | Cuboid | false | false | false | 0 | 1 | 100 | 15000 | - | 1000 | 15000 | 860 | 25 | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | - |
Loading...
Type | Photoelectric Sensor | Case Material | Polybutylene Terephthalate | Amplifier accessory type | Amplifier Built-in Type |
---|---|---|---|---|---|
Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP67 |
This page is Compact Photoelectric Sensor with Built-in Amplifier [E3Z], part number E3Z-T81-D-M1J-1 0.3M.
You can find the detail information about specifications and dimensions on part number E3Z-T81-D-M1J-1 0.3M.
Configure
Basic Attributes
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Head shape
Standard Detected Subject(φ)
Smallest Detected Subject(φ)
Reflection type detection method
Operating Environment
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Shape (amplifier)
Material (amplifier)
Applicable Sensors
Overview
Shape (beam)
Input/Output
Strength (tightening)(N▪m)
Material (detection head)
Mounting Method
External indicator light
Emitter format
Free Cut Support
Min. Reflector Distance(mm)
Light Dot(mm²)
Type of Safety According To IEC 61496-1
Type
Light Source
Detection distance [classification](mm)
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Cord Length(m)
Timer
Response time (standard mode)(ms)
Laser class
Opening Angle(°)
Detection Distance details(mm)
Material of Cable Sheath
Material of Optical Surface
Scope of Delivery of the One-Way System
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Degree of Protection (NEMA)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3Z-D61 2M |
E3Z-D61-M1J 0.3M |
E3Z-D61K-M3J 0.3M |
E3Z-T81-L-M1J-1 0.3M |
E3Z-T81-M1J 0.3M |
E3Z-T81-M1TJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | External indicator light | Emitter format | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175.20 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | Up to 100 | - | - | Diffused reflective shape | Cold Resistance / Standard | −25~55 | 20 | 10.8 | 33.1 | VDC 12–24 | NPN Open Collector | Light ON / dark ON switchable | Integrated Cable Type | - | - | 2 | - | - | - | 1 | - | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | - | - | 5~100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
100.82 € | 1 | 6 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | Up to 100 | - | - | Diffused reflective shape | Cold Resistance / Standard | −25~55 | 20 | 10.8 | 33.1 | VDC 12–24 | NPN Open Collector | Light ON / dark ON switchable | Connector Relay Type (M12) | - | - | 0.3 | - | - | - | 1 | - | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | - | - | 5~100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
98.06 € | 1 | 6 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | Up to 100 | - | - | Diffused reflective shape | Cold Resistance / Oilproof / Standard | −25~55 | 20 | 10.8 | 33.1 | VDC 12–24 | NPN Open Collector | Light ON / dark ON switchable | Connector Relay Type (M8) | - | - | 0.3 | - | - | - | 1 | - | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | - | - | 5~100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
130.20 € | 1 | 3 Days | - | - | - | - | Infrared-emitting diode | - | Up to 2,000 | - | - | - | - | −25~55 | 10.8 | 31 | 20 | VDC 12–24 | PNP | - | Cable with connector | - | - | 0.3 | No timer | - | - | 1 | - | - | None | - | - | - | - | - | - | - | 15 | - | - | - | - | 15000 | - | Polyvinyl chloride (PVC) | Plastic | Transmitter | Safety class 3 | Other | Programmable/configurable | Infrared light | Cuboid | false | false | false | 0 | 0 | - | 15000 | - | 1000 | 15000 | 860 | 25 | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | - | ||
239.10 € | 1 | 5 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Infrared-emitting diode | [Square] Square shape | More than 10000 | 12 mm | - | - | Cold Resistance / Standard | −25~55 | 20 | 10.8 | 33.1 | VDC 12–24 | PNP Open Collector | Light ON / dark ON switchable | Connector Relay Type (M12) | - | - | 0.3 | - | - | - | 1 | - | Display Light | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | - | - | 15000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
111.02 € | 1 | 6 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Infrared-emitting diode | [Square] Square shape | More than 10000 | 12 mm | - | - | Cold Resistance / Standard | −25~55 | 20 | 10.8 | 33.1 | VDC 12–24 | PNP Open Collector | Light ON / dark ON switchable | Smart click connector relay type (M12) | - | - | 0.3 | - | - | - | 1 | - | Display Light | - | - | - | - | - | - | - | - | - | - | - | - | - | 15000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |