Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3Z-LS81 5M
Part Number
|
---|
E3Z-LS81 5M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Beam Shape | Head shape | Detection distance [classification] (mm) | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Triangulation | Adjustment Range (mm) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.50 € | 1 | 7 Days | Opaque Objects | Standard | [Square] Square shape | Up to 200 | Standard / Cold Resistance / Background Effect | 20 | 10.8 | 31 | PNP Open Collector | Integrated Cable Type | - | - | 5 | - | - | φ7 | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 20–200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | Photoelectric Sensor | Detection Method | Retro reflective | Optical axis arrangement type | Emitting and Receiving Integrated Single Use |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Case Material | Polybutylene Terephthalate | Amplifier accessory type | Amplifier Built-in Type |
Reflection type detection method | Distance-settable | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
Protective Structure | IP67 | Power Supply Voltage(V) | VDC 12–24 | Operating Mode | Light ON / dark ON switchable |
Response time (standard mode)(ms) | 1 |
This page is Distance Setting Model Compact Built-in Amplifier Photoelectric Sensor [E3Z-LS], part number E3Z-LS81 5M.
You can find the detail information about specifications and dimensions on part number E3Z-LS81 5M.
Configure
Basic Attributes
Head shape
Operating Environment
Material of Cable Sheath
Material of Optical Surface
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Min. Reflector Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Triangulation
Adjustment Range(mm)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Type
Detected Objects
Beam Shape
Detection distance [classification](mm)
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Output Format
Connection Method
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Cord Length(m)
Timer
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Accessories (dedicated reflective plate, etc.)
Laser class
Shape (amplifier)
Material (amplifier)
Applicable Sensors
Overview
Shape (beam)
Input/Output
Strength (tightening)(N▪m)
Opening Angle(°)
Material (detection head)
Mounting Method
Detection Distance details(mm)
Free Cut Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3Z-LS61-M3J 0.3M |
E3Z-LS68 |
E3Z-LS81 2M |
E3Z-LS81-M1J 0.3M |
E3Z-LS81-M3J 0.3M |
E3Z-LS83 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Beam Shape | Head shape | Detection distance [classification] (mm) | Operating Environment | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Triangulation | Adjustment Range (mm) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.20 € | 1 | 13 Days | Opaque Objects | Standard | [Square] Square shape | Up to 200 | Background Effect / Cold Resistance / Standard | 20 | 10.8 | 31 | NPN Open Collector | Connector Relay Type (M8) | - | - | 0.3 | - | - | φ7 | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 20–200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
176.70 € | 1 | 7 Days | Opaque Objects | Standard | [Square] Square shape | Up to 100 | Background Effect / Cold Resistance / Standard | 20 | 10.8 | 31 | NPN Open Collector | M8 Connector | - | - | - | - | - | φ7 | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 2~80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
179.50 € | 1 | 7 Days | Opaque Objects | Standard | [Square] Square shape | Up to 200 | Background Effect / Cold Resistance / Standard | 20 | 10.8 | 31 | PNP Open Collector | Integrated Cable Type | - | - | 2 | - | - | φ7 | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 20–200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
179.50 € | 1 | 7 Days | Opaque Objects | Standard | [Square] Square shape | Up to 200 | Background Effect / Cold Resistance / Standard | 20 | 10.8 | 31 | PNP Open Collector | Connector Relay Type (M12) | - | - | 0.3 | - | - | φ7 | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 20–200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
179.50 € | 1 | 3 Days | - | - | - | Up to 200 | - | 10.8 | 32.2 | 20 | PNP | Cable with connector | - | - | 0.3 | No timer | - | - | - | None | - | - | - | - | - | - | - | - | - | - | 20–200 | - | Polyvinyl chloride (PVC) | Plastic | Safety class 3 | Manual adjustment | Programmable/configurable | Polarity free red light | Cuboid | false | false | false | 0 | 1 | 100 | 200 | 20 | 1000 | 200 | 680 | 24 | Background fade-out | 20 - 200 | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
179.50 € | 1 | 7 Days | Opaque Objects | Standard | [Square] Square shape | Up to 100 | Background Effect / Cold Resistance / Standard | 20 | 10.8 | 31 | PNP Open Collector | Integrated Cable Type | - | - | 2 | - | - | φ7 | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 2~80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |