Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2K-X4ME1 2M
Part Number
|
---|
E2K-X4ME1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detected Objects | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | With Status Indication | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.32 € | 1 | Available | 6 Days | Up to 5 | Conductor and dielectric | M12 | 50.1 to 60 | 60 | - | - | - | - | IP66 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | General-purpose thread cutting type | - | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Shape | Screw Type | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance | Shielded / Non-shielded | Non-Shielded Type |
---|---|---|---|---|---|
Detection Direction | Front | Case Material | Heat Resistant ABS | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Acquired Standards | IEC |
This page is Cylindrical Proximity Sensor [E2K-X], part number E2K-X4ME1 2M.
You can find the detail information about specifications and dimensions on part number E2K-X4ME1 2M.
Configure
Basic Attributes
The size and width of detection head (range)(mm)
The size and width of detection head(mm)
The size and height of detection head (range)(mm)
The size and height of detection head(mm)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
With Status Indication
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Detected Objects
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2K-X15MF1 |
E2K-X15MF1 2M |
E2K-X15MF2 |
E2K-X4ME1 5M |
E2K-X4ME2 2M |
E2K-X4MF1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Detected Objects | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | With Status Indication | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.00 € | 1 | 3 Days | Up to 20 | Magnetic Metal / Conductor and dielectric | M30 | 70.1~ | 80 | - | - | - | - | - | DC | VDC 10–30 | PNP | NO | Cable with connector | - | - | - | - | - | - | - | 15 | Other | Other | None | Other | Cylinder plain | true | 1 | 30.5 | 100 | - | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
101.39 € | 1 | 21 Days | Up to 20 | Conductor and dielectric | M30 | 50.1 to 60 | 60 | - | - | - | - | IP66 | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | General-purpose thread cutting type | - | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
187.00 € | 1 | 3 Days | Up to 20 | Magnetic Metal / Conductor and dielectric | M30 | 70.1~ | 80 | - | - | - | - | - | DC | VDC 10–30 | PNP | Breaker contact | Integrated Cable Type | - | - | - | - | - | - | - | 15 | Not flat | Other | None | Metallic Target | Cylinder, screw-thread | false | 1 | 30 | 100 | true | None | None | None | None | None | false | false | false | 0 | 0 | 0 | ||
159.00 € | 1 | 7 Days | Up to 5 | Conductor and dielectric | M12 | 50.1 to 60 | 60 | - | - | - | - | IP66 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NO | Integrated Cable Type | ① brown + V, ④ black control output, ③ blue 0V | 5 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | General-purpose thread cutting type | - | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
109.17 € | 1 | 6 Days | Up to 5 | Conductor and dielectric | M12 | 50.1 to 60 | 60 | - | - | - | - | IP66 | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NC | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | General-purpose thread cutting type | - | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
154.30 € | 1 | 3 Days | Up to 5 | Magnetic Metal / Conductor and dielectric | M12 | 50.1 to 60 | 80 | - | - | - | - | - | DC | VDC 10–30 | PNP | NO | Cable with connector | - | - | - | - | - | - | - | 4 | Quasi-flat | Other | None | Other | Cylinder plain | true | 1 | 12.5 | 100 | - | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 |