Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2F-X5E2 2M
Part Number
|
---|
E2F-X5E2 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.10 € | 1 | 7 Days | Up to 5 | M18 | 30.1 to 40 | 40 | CE / IEC | Direct Current 3-Wire Type | VDC 12–24 | NPN Voltage Current Output | NC | 2 | Vinyl (PVC)-insulated round cord, φ6, 3-core | 5 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing |
---|---|---|---|---|---|
Shielded / Non-shielded | Shielded Type | Detection Direction | Front | Case Material | Polyarylate |
Detecting Surface Material | Polyarylate | Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP68 |
Connection Method | Integrated Cable Type | Connector pin arrangement | - | Different Frequency Type | Standard |
Included Function | - | Type | Resin case (water-resistant) type | Combination amplifier/head | - |
This page is Resin Case Type Proximity Sensor [E2F], part number E2F-X5E2 2M.
You can find the detail information about specifications and dimensions on part number E2F-X5E2 2M.
Configure
Basic Attributes
Acquired Standards
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2F-X10Y1 2M |
E2F-X10Y1 5M |
E2F-X10Y2 2M |
E2F-X5F1 2M |
E2F-X5Y1 5M |
E2F-X5Y2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.90 € | 1 | 7 Days | Up to 10 | M30 | 40.1 to 50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | NO | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 10 | ||
139.26 € | 1 | 6 Days | Up to 10 | M30 | 40.1 to 50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | NO | 5 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 10 | ||
130.72 € | 1 | 6 Days | Up to 10 | M30 | 40.1 to 50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | NC | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 10 | ||
90.10 € | 1 | 7 Days | Up to 5 | M18 | 30.1 to 40 | 40 | IEC / CE | Direct Current 3-Wire Type | VDC 12–24 | PNP voltage/current output | NO | 2 | Vinyl (PVC)-insulated round cord, φ6, 3-core | 5 | ||
140.10 € | 1 | 7 Days | Up to 5 | M18 | 30.1 to 40 | 40 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | NO | 5 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 5 | ||
120.60 € | 1 | 7 Days | Up to 5 | M18 | 30.1 to 40 | 40 | IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | NC | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core | 5 |