Compact Laser Photoelectric Sensor with Built-in Amplifier [E3Z-LT/LR/LL] (Part Numbers - CAD Download)

Compact Laser Photoelectric Sensor with Built-in Amplifier [E3Z-LT/LR/LL]
LASER sensor in compact plastic housing
The E3Z LASER sensor in compact plastic housing features visible LASER light for precision positioning and detection applications.
• Visible LASER light for precision positioning and small object detection
• High power LED for long range precision
• Class 1 LASER
• Precise background suppression and low black/white error for accurate detection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3Z-LR61 2M

Part Number
E3Z-LR61 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detected Objects Detection Method Optical axis arrangement type Light Source Head shape Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Smallest Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Format Connection Method Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of optical axis
(Optical axis)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Material (amplifier) Applicable Sensors Overview Shape (beam) Input/Output Strength (tightening)
(N▪m)
Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)
Free Cut Support Material of Cable Sheath Material of Optical Surface Scope of Delivery of the One-Way System Operation Agent-Safety Class Setting Procedure Type of Switch Function Type of Light Construction Type Housing Analogue Output -10 V ... +10 V Pre Failure Notice With Reflector Number of Contact Energized Outputs With Signalling Function Number of Semiconductor Outputs With Signalling Function Max. Output Current
(mA)
Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA) Type of Interface for Safety Communication Explosion Safety Category for Dust Explosion Safety Category for Gas With Communication Interface CANOpen With Communication Interface INTERBUS With Communication Interface AS-Interface With Communication Interface PROFIBUS With Communication Interface SSI With Restart Blockage With Communication Interface RS-232 Analogue Output 0 mA ... 20 mA With Communication Interface RS-485 With Other Analogue Output With Communication Interface Ethernet With Communication Interface RS-422 Suitable for Safety Functions With Communication Interface Analogue With Monitoring Function Downstream Switching Devices With Communication Interface Devicenet Analogue Output 4 mA ... 20 mA With Communication Interface SSD Analogue Output 0 V ... 10 V Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs Type of Safety According To IEC 61496-1

236.90 €

1 7 Days Opaque Objects / Microscopic ObjectRetro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Semiconductor Laser Diode (Red)[Square] Square shapeMore than 1000075 mm6 mm[Retro-Reflective] Retro-Reflective Shape (With MSR Function)Standard / Cold Resistance−10~552010.831NPN Open CollectorIntegrated Cable Type--2--φ51--Class 1------0.5 or less (M3 screws)---300~15000--------------------------------------------------

Loading...

  1. 1

Basic information

Type Laser Sensor Beam Shape Laser Case Material Polybutylene Terephthalate
Amplifier accessory type Amplifier Built-in Type Ambient Operating Humidity(%) 35::85 Protective Structure IP67
Power Supply Voltage(V) VDC 12–24 Operating Mode Light ON / dark ON switchable

This page is Compact Laser Photoelectric Sensor with Built-in Amplifier [E3Z-LT/LR/LL], part number E3Z-LR61 2M.
You can find the detail information about specifications and dimensions on part number E3Z-LR61 2M.

Variation of this product

Part Number
E3Z-LL81 2M
E3Z-LL81 5M
E3Z-LL81-M1J 0.3M
E3Z-LR66
E3Z-LR81 10M
E3Z-LR81 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detected Objects Detection Method Optical axis arrangement type Light Source Head shape Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Smallest Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Format Connection Method Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of optical axis
(Optical axis)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Material (amplifier) Applicable Sensors Overview Shape (beam) Input/Output Strength (tightening)
(N▪m)
Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)
Free Cut Support Material of Cable Sheath Material of Optical Surface Scope of Delivery of the One-Way System Operation Agent-Safety Class Setting Procedure Type of Switch Function Type of Light Construction Type Housing Analogue Output -10 V ... +10 V Pre Failure Notice With Reflector Number of Contact Energized Outputs With Signalling Function Number of Semiconductor Outputs With Signalling Function Max. Output Current
(mA)
Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA) Type of Interface for Safety Communication Explosion Safety Category for Dust Explosion Safety Category for Gas With Communication Interface CANOpen With Communication Interface INTERBUS With Communication Interface AS-Interface With Communication Interface PROFIBUS With Communication Interface SSI With Restart Blockage With Communication Interface RS-232 Analogue Output 0 mA ... 20 mA With Communication Interface RS-485 With Other Analogue Output With Communication Interface Ethernet With Communication Interface RS-422 Suitable for Safety Functions With Communication Interface Analogue With Monitoring Function Downstream Switching Devices With Communication Interface Devicenet Analogue Output 4 mA ... 20 mA With Communication Interface SSD Analogue Output 0 V ... 10 V Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs Type of Safety According To IEC 61496-1

275.40 €

1 7 Days Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use[Red] Semiconductor Laser Diode (Red)[Square] Square shapeUp to 300-0.2 mmDistance-settableCold Resistance / Standard−10~552010.831PNP Open CollectorIntegrated Cable Type--2---1---------0.5 or less (M3 screws)---20~300--------------------------------------------------

278.50 €

1 3 Days ---[Red] Semiconductor Laser Diode (Red)-Up to 300----−10~5510.832.220PNPIntegrated Cable Type--2No timer--1--Class 1----------20~300-Polyvinyl chloride (PVC)Plastic-Safety class 3Manual adjustmentProgrammable/configurableLaser diode, red lightCuboidfalsefalsefalse01100300201000300655240.4Background fade-out20 - 300-OtherNoneNonefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse001

275.40 €

1 3 Days ---[Red] Semiconductor Laser Diode (Red)-Up to 300----−10~5510.832.220PNPM12 Connector--0.3No timer--1--Class 1----------20~300-Polyvinyl chloride (PVC)Plastic-Safety class 3Manual adjustmentProgrammable/configurableLaser diode, red lightCuboidfalsefalsefalse01100300201000300655240.4Background fade-out20 - 300-OtherNoneNonefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse001

236.90 €

1 7 Days Microscopic Object / Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Semiconductor Laser Diode (Red)[Square] Square shapeMore than 1000075 mm6 mm[Retro-Reflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Standard−10~552010.831NPN Open CollectorM8 Connector-----φ51--Class 1------0.5 or less (M3 screws)---300~15000--------------------------------------------------

263.10 €

1 3 Days ---[Red] Semiconductor Laser Diode (Red)-More than 10000----−25~5510.83120PNPIntegrated Cable Type--10No timer--1--Class 1----------15000--Plastic-Safety class 0Manual adjustmentNormally open contact (NO)Laser diode, red lightCuboidfalsefalsefalse0130015000100100015000650----OtherOtherNoneNonefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse001

241.90 €

1 7 Days Microscopic Object / Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Semiconductor Laser Diode (Red)[Square] Square shapeMore than 1000075 mm6 mm[Retro-Reflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Standard−10~552010.831PNP Open CollectorIntegrated Cable Type--2--φ51--Class 1------0.5 or less (M3 screws)---300~15000--------------------------------------------------

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360