Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3Z-LR61 2M
Part Number
|
---|
E3Z-LR61 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Light Source | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
236.90 € | 1 | 7 Days | Opaque Objects / Microscopic Object | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Semiconductor Laser Diode (Red) | [Square] Square shape | More than 10000 | 75 mm | 6 mm | [Retro-Reflective] Retro-Reflective Shape (With MSR Function) | Standard / Cold Resistance | −10~55 | 20 | 10.8 | 31 | NPN Open Collector | Integrated Cable Type | - | - | 2 | - | - | φ5 | 1 | - | - | Class 1 | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 300~15000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | Laser Sensor | Beam Shape | Laser | Case Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Amplifier accessory type | Amplifier Built-in Type | Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP67 |
Power Supply Voltage(V) | VDC 12–24 | Operating Mode | Light ON / dark ON switchable |
This page is Compact Laser Photoelectric Sensor with Built-in Amplifier [E3Z-LT/LR/LL], part number E3Z-LR61 2M.
You can find the detail information about specifications and dimensions on part number E3Z-LR61 2M.
Configure
Basic Attributes
Detected Objects
Light Source
Head shape
Reflection type detection method
Operating Environment
Material of Cable Sheath
Material of Optical Surface
Scope of Delivery of the One-Way System
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Min. Reflector Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Light Dot(mm²)
Triangulation
Adjustment Range(mm)
Degree of Protection (NEMA)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Type
Detection Method
Optical axis arrangement type
Detection distance [classification](mm)
Standard Detected Subject(φ)
Smallest Detected Subject(φ)
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Output Format
Connection Method
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Cord Length(m)
Timer
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Response time (standard mode)(ms)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Laser class
Shape (amplifier)
Material (amplifier)
Applicable Sensors
Overview
Shape (beam)
Input/Output
Strength (tightening)(N▪m)
Opening Angle(°)
Material (detection head)
Mounting Method
Detection Distance details(mm)
Free Cut Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3Z-LL81 2M |
E3Z-LL81 5M |
E3Z-LL81-M1J 0.3M |
E3Z-LR66 |
E3Z-LR81 10M |
E3Z-LR81 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Light Source | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Output Format | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.40 € | 1 | 7 Days | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Semiconductor Laser Diode (Red) | [Square] Square shape | Up to 300 | - | 0.2 mm | Distance-settable | Cold Resistance / Standard | −10~55 | 20 | 10.8 | 31 | PNP Open Collector | Integrated Cable Type | - | - | 2 | - | - | - | 1 | - | - | - | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 20~300 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
278.50 € | 1 | 3 Days | - | - | - | [Red] Semiconductor Laser Diode (Red) | - | Up to 300 | - | - | - | - | −10~55 | 10.8 | 32.2 | 20 | PNP | Integrated Cable Type | - | - | 2 | No timer | - | - | 1 | - | - | Class 1 | - | - | - | - | - | - | - | - | - | - | 20~300 | - | Polyvinyl chloride (PVC) | Plastic | - | Safety class 3 | Manual adjustment | Programmable/configurable | Laser diode, red light | Cuboid | false | false | false | 0 | 1 | 100 | 300 | 20 | 1000 | 300 | 655 | 24 | 0.4 | Background fade-out | 20 - 300 | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
275.40 € | 1 | 3 Days | - | - | - | [Red] Semiconductor Laser Diode (Red) | - | Up to 300 | - | - | - | - | −10~55 | 10.8 | 32.2 | 20 | PNP | M12 Connector | - | - | 0.3 | No timer | - | - | 1 | - | - | Class 1 | - | - | - | - | - | - | - | - | - | - | 20~300 | - | Polyvinyl chloride (PVC) | Plastic | - | Safety class 3 | Manual adjustment | Programmable/configurable | Laser diode, red light | Cuboid | false | false | false | 0 | 1 | 100 | 300 | 20 | 1000 | 300 | 655 | 24 | 0.4 | Background fade-out | 20 - 300 | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
236.90 € | 1 | 7 Days | Microscopic Object / Opaque Objects | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Semiconductor Laser Diode (Red) | [Square] Square shape | More than 10000 | 75 mm | 6 mm | [Retro-Reflective] Retro-Reflective Shape (With MSR Function) | Cold Resistance / Standard | −10~55 | 20 | 10.8 | 31 | NPN Open Collector | M8 Connector | - | - | - | - | - | φ5 | 1 | - | - | Class 1 | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 300~15000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
263.10 € | 1 | 3 Days | - | - | - | [Red] Semiconductor Laser Diode (Red) | - | More than 10000 | - | - | - | - | −25~55 | 10.8 | 31 | 20 | PNP | Integrated Cable Type | - | - | 10 | No timer | - | - | 1 | - | - | Class 1 | - | - | - | - | - | - | - | - | - | - | 15000 | - | - | Plastic | - | Safety class 0 | Manual adjustment | Normally open contact (NO) | Laser diode, red light | Cuboid | false | false | false | 0 | 1 | 300 | 15000 | 100 | 1000 | 15000 | 650 | - | - | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
241.90 € | 1 | 7 Days | Microscopic Object / Opaque Objects | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Semiconductor Laser Diode (Red) | [Square] Square shape | More than 10000 | 75 mm | 6 mm | [Retro-Reflective] Retro-Reflective Shape (With MSR Function) | Cold Resistance / Standard | −10~55 | 20 | 10.8 | 31 | PNP Open Collector | Integrated Cable Type | - | - | 2 | - | - | φ5 | 1 | - | - | Class 1 | - | - | - | - | - | - | 0.5 or less (M3 screws) | - | - | - | 300~15000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |