Ultra Small Inductive Proximity Sensor [E2EC] (Part Numbers - CAD Download)

Ultra Small Inductive Proximity Sensor [E2EC]
  • Volume Discount
Subminiature Sensor for demanding mounting conditions
• 3 mm diameter sensing head for most demanding mounting conditions
• 18 mm long ultra short M12 size housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2EC-C2R5C1 2M

Part Number
E2EC-C2R5C1 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
Housing Material SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

110.26 €

1 5 Days Cylindrical Column TypeUp to 3Magnetic MetalStandard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShielded TypeFrontBrass Nickel Plated[ABS Resin] ABSAmplifier Relay Type-818CE / IECIP64Direct Current 3-Wire Type5–24 VDCNPN Open CollectorNOIntegrated Cable TypeBrown + V, blue 0V, black output2StandardVinyl (PVC)-insulated round cord, φ4, 3-core---2.5----------------------

Loading...

  1. 1

Basic information

Head size Depth (range)(mm) 10–20

This page is Ultra Small Inductive Proximity Sensor [E2EC], part number E2EC-C2R5C1 2M.
You can find the detail information about specifications and dimensions on part number E2EC-C2R5C1 2M.

Variation of this product

Part Number
E2EC-C1R5D1
E2EC-C1R5D1 2M
E2EC-C1R5D2 2M
E2EC-C3D1
E2EC-C3D1-M1TGJ 0.5M
E2EC-CR8D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Different Frequency Type Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)
Degree of Protection (NEMA) Mechanical Mounting Condition for Sensor Coating Housing Type of Interface Type of Actuation Construction Type Housing Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
Housing Material SIL According to IEC 61508 Type of Interface for Safety Communication Explosion Safety Category for Dust Performance Level According to EN ISO 13849-1 Explosion Safety Category for Gas Compression-Resistant Suitable for Safety Functions With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

330.00 €

1 3 Days -Up to 2---------18-IP67DCVDC 12–242-wireNOIntegrated Cable Type-------1.5OtherConciseOtherNoneMetallic TargetCylinder, screw-threadtrue15.41500MetalNoneNoneNoneLevel aNonefalsefalsefalse000

105.66 €

1 Available 6 Days Cylindrical Column TypeUp to 2Magnetic MetalStandard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShielded TypeFrontBrass Nickel Plated[ABS Resin] ABSAmplifier Relay Type-5.418IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNOIntegrated Cable TypeBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core---1.5----------------------

105.58 €

1 Available 6 Days Cylindrical Column TypeUp to 2Magnetic MetalStandard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShielded TypeFrontBrass Nickel Plated[ABS Resin] ABSAmplifier Relay Type-5.418IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNCIntegrated Cable TypeBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core---1.5----------------------

367.10 €

1 3 Days -Up to 3---------18-IP67DCVDC 12–242-wireNOIntegrated Cable Type-------3OtherConciseOtherNoneMetallic TargetCylinder plainfalse181000MetalNoneNoneNoneNoneNonefalsefalsefalse000

110.36 €

1 6 Days Cylindrical Column TypeUp to 3Magnetic MetalStandard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShielded TypeFrontBrass Nickel Plated[ABS Resin] ABSAmplifier Relay Type-818IEC / CEIP67Direct Current 2-Wire TypeVDC 12–24DC 2-wire polarizedNOConnector relay type (M12) (smart click)Brown + V, blue 0V0.5StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core---3----------------------

338.60 €

1 3 Days -Up to 1---------12-IP67DCVDC 12–242-wireNOIntegrated Cable Type-------0.8OtherConciseOtherNoneMetallic TargetCylinder, screw-threadtrue131500MetalNoneNoneNoneLevel aNonefalsefalsefalse000

Tech Support