Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EC-C1R5D1 2M
Part Number
|
---|
E2EC-C1R5D1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | Housing Material | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.66 € | 1 | Available | 6 Days | Cylindrical Column Type | Up to 2 | Magnetic Metal | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Front | Brass Nickel Plated | [ABS Resin] ABS | Amplifier Relay Type | - | 5.4 | 18 | CE / IEC | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Integrated Cable Type | Brown + V, blue 0V | 2 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | - | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Head size Depth (range)(mm) | 10–20 |
---|
This page is Ultra Small Inductive Proximity Sensor [E2EC], part number E2EC-C1R5D1 2M.
You can find the detail information about specifications and dimensions on part number E2EC-C1R5D1 2M.
Configure
Basic Attributes
Operating Environment
Detecting Surface Material
Screw Detection Head Size
Acquired Standards
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
Housing Material
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Shape
Detection distance L1 [classification](mm)
Detected Objects
Shielded / Non-shielded
Detection Direction
Case Material
Amplifier
Cylindrical Detection Head Size(Ø)
Head size Depth(mm)
Protection Structure (IEC)
Power Type
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EC-C1R5D1 |
E2EC-C1R5D2 2M |
E2EC-C2R5C1 2M |
E2EC-C3D1 |
E2EC-C3D1-M1TGJ 0.5M |
E2EC-CR8D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Power Type | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | Housing Material | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.00 € | 1 | 3 Days | - | Up to 2 | - | - | - | - | - | - | - | - | - | 18 | - | IP67 | DC | VDC 12–24 | 2-wire | NO | Integrated Cable Type | - | - | - | - | - | - | - | 1.5 | Other | Concise | Other | None | Metallic Target | Cylinder, screw-thread | true | 1 | 5.4 | 1500 | Metal | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 | ||
105.58 € | 1 | Available | 6 Days | Cylindrical Column Type | Up to 2 | Magnetic Metal | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Front | Brass Nickel Plated | [ABS Resin] ABS | Amplifier Relay Type | - | 5.4 | 18 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NC | Integrated Cable Type | Brown + V, blue 0V | 2 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | - | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
110.26 € | 1 | 5 Days | Cylindrical Column Type | Up to 3 | Magnetic Metal | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Front | Brass Nickel Plated | [ABS Resin] ABS | Amplifier Relay Type | - | 8 | 18 | IEC / CE | IP64 | Direct Current 3-Wire Type | 5–24 VDC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, blue 0V, black output | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | - | - | 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
367.10 € | 1 | 3 Days | - | Up to 3 | - | - | - | - | - | - | - | - | - | 18 | - | IP67 | DC | VDC 12–24 | 2-wire | NO | Integrated Cable Type | - | - | - | - | - | - | - | 3 | Other | Concise | Other | None | Metallic Target | Cylinder plain | false | 1 | 8 | 1000 | Metal | None | None | None | None | None | false | false | false | 0 | 0 | 0 | ||
110.36 € | 1 | 6 Days | Cylindrical Column Type | Up to 3 | Magnetic Metal | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shielded Type | Front | Brass Nickel Plated | [ABS Resin] ABS | Amplifier Relay Type | - | 8 | 18 | IEC / CE | IP67 | Direct Current 2-Wire Type | VDC 12–24 | DC 2-wire polarized | NO | Connector relay type (M12) (smart click) | Brown + V, blue 0V | 0.5 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
338.60 € | 1 | 3 Days | - | Up to 1 | - | - | - | - | - | - | - | - | - | 12 | - | IP67 | DC | VDC 12–24 | 2-wire | NO | Integrated Cable Type | - | - | - | - | - | - | - | 0.8 | Other | Concise | Other | None | Metallic Target | Cylinder, screw-thread | true | 1 | 3 | 1500 | Metal | None | None | None | Level a | None | false | false | false | 0 | 0 | 0 |