Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2FM-X2D1-M1TGJ 0.3M
Part Number
|
---|
E2FM-X2D1-M1TGJ 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Output Format | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.70 € | 1 | 7 Days | Up to 2 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M12 | 30.1 to 40 | 33 | CE / UL / IEC | Direct Current 2-Wire Type | DC 2-wire polarized | Smart click connector relay type(M12) | ①-④ pin | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Shape | Screw Type | Shielded / Non-shielded | Shielded Type | Detection Direction | Front |
---|---|---|---|---|---|
Protection Structure (IEC) | IP67 | Power Supply Voltage(V) | VDC 12–24 | Operating Mode | NO |
Type | All stainless steel body type (unbreakable "tough" metal head) |
This page is Proximity Sensor with All-stainless Housing [E2FM], part number E2FM-X2D1-M1TGJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2FM-X2D1-M1TGJ 0.3M.
Configure
Basic Attributes
Operating Environment
Case Material
Detecting Surface Material
Acquired Standards
Degree of Protection (NEMA)
Mechanical Mounting Condition for Sensor
Coating Housing
Type of Interface
Type of Actuation
Construction Type Housing
Cascadable
Number of Semiconductor Outputs With Signalling Function
Diameter Sensor(mm)
Switching Frequency(Hz)
SIL According to IEC 61508
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Performance Level According to EN ISO 13849-1
Explosion Safety Category for Gas
Compression-Resistant
Suitable for Safety Functions
With Monitoring Function Downstream Switching Devices
Number of Contact Energized Outputs With Signalling Function
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type
Detection distance L1 [classification](mm)
Detected Objects
Amplifier
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Power Type
Output Format
Connection Method
Connector pin arrangement
Cord Length(m)
Different Frequency Type
Cord Specifications
Included Function
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2FM-X1R5D1 2M |
E2FM-X1R5D1-M1TGJ 0.3M |
E2FM-X2B1-M1 |
E2FM-X5B1-M1 |
E2FM-X5D1-M1TGJ 0.3M |
E2FM-X5D1-M1TGJ-T 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Output Format | Connection Method | Connector pin arrangement | Cord Length (m) | Different Frequency Type | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) | Degree of Protection (NEMA) | Mechanical Mounting Condition for Sensor | Coating Housing | Type of Interface | Type of Actuation | Construction Type Housing | Cascadable | Number of Semiconductor Outputs With Signalling Function | Diameter Sensor (mm) | Switching Frequency (Hz) | SIL According to IEC 61508 | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Performance Level According to EN ISO 13849-1 | Explosion Safety Category for Gas | Compression-Resistant | Suitable for Safety Functions | With Monitoring Function Downstream Switching Devices | Number of Contact Energized Outputs With Signalling Function | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.37 € | 1 | 6 Days | Up to 2 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M8 | 20.1 to 30 | 25 | IEC / UL / CE | Direct Current 2-Wire Type | DC 2-wire polarized | Integrated Cable Type | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | - | - | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
225.00 € | 1 | 7 Days | Up to 2 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M8 | 20.1 to 30 | 25 | IEC / UL / CE | Direct Current 2-Wire Type | DC 2-wire polarized | Smart click connector relay type(M12) | ①-④ pin | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | - | - | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
194.00 € | 1 | 7 Days | Up to 2 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M12 | 30.1 to 40 | 33 | IEC / UL / CE | Direct Current 3-Wire Type | PNP Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | Standard | - | - | - | 2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
225.00 € | 1 | 7 Days | Up to 5 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M18 | 30.1 to 40 | 36 | IEC / UL / CE | Direct Current 3-Wire Type | PNP Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | Standard | - | - | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
226.60 € | 1 | 6 Days | Up to 5 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M18 | 30.1 to 40 | 36 | IEC / UL / CE | Direct Current 2-Wire Type | DC 2-wire polarized | Smart click connector relay type(M12) | ①-④ pin | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
140.99 € | 1 |
Same day
Stock | Up to 5 | Magnetic Metal | Standard / Chemical-Resistant / Non-chipping / Cold Resistance | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | Amplifier Built-in Type | M18 | 30.1 to 40 | 36 | IEC / UL / CE | Direct Current 2-Wire Type | DC 2-wire non-polar | Smart click connector relay type(M12) | ③-④ pin | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |