Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2FM-X1R5D1-M1TGJ 0.3M
Part Number
|
---|
E2FM-X1R5D1-M1TGJ 0.3M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Format | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
225.00 € | 1 | 7 Days | Up to 2 | M8 | 20.1 to 30 | 25 | Direct Current 2-Wire Type | DC 2-wire polarized | Smart click connector relay type(M12) | ①-④ pin | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | 1.5 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Chemical-Resistant / Non-chipping / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front | Case Material | Stainless Steel (EN 1.4305 Equiv.) |
Detecting Surface Material | Stainless Steel (EN 1.4305 Equiv.) | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / UL / IEC |
Protection Structure (IEC) | IP67 | Power Supply Voltage | VDC 12–24 | Operating Mode | NO |
Different Frequency Type | Standard | Included Function | - | Type | All stainless steel body type (unbreakable "tough" metal head) |
Combination amplifier/head | - |
This page is All Stainless Body Proximity Sensor [E2FM], part number E2FM-X1R5D1-M1TGJ 0.3M.
You can find the detail information about specifications and dimensions on part number E2FM-X1R5D1-M1TGJ 0.3M.
Configure
Basic Attributes
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Power Type
Output Format
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2FM-X10B1-M1 |
E2FM-X1R5B1-M1 |
E2FM-X1R5D1 2M |
E2FM-X2B1-M1 |
E2FM-X2D1-M1TGJ 0.3M |
E2FM-X5B1-M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Format | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
267.20 € | 1 | 7 Days | Up to 10 | M30 | 40.1 to 50 | 43 | Direct Current 3-Wire Type | PNP Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | - | 10 | ||
225.00 € | 1 | 7 Days | Up to 2 | M8 | 50.1 to 60 | 25 | Direct Current 3-Wire Type | PNP Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | - | 1.5 | ||
130.09 € | 1 | 6 Days | Up to 2 | M8 | 20.1 to 30 | 25 | Direct Current 2-Wire Type | DC 2-wire polarized | Integrated Cable Type | - | 2 | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | 1.5 | ||
194.00 € | 1 | 7 Days | Up to 2 | M12 | 30.1 to 40 | 33 | Direct Current 3-Wire Type | PNP Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | - | 2 | ||
198.70 € | 1 | 7 Days | Up to 2 | M12 | 30.1 to 40 | 33 | Direct Current 2-Wire Type | DC 2-wire polarized | Smart click connector relay type(M12) | ①-④ pin | 0.3 | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | 2 | ||
225.00 € | 1 | 7 Days | Up to 5 | M18 | 30.1 to 40 | 36 | Direct Current 3-Wire Type | PNP Open Collector | Connector Type (M12) | ①+V, ③0V, ④ output | - | - | 5 |