Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EH-X3D1 5M
Part Number
|
---|
E2EH-X3D1 5M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.94 € | 1 | Available | 6 Days | Up to 3 | M12 | 30.1 to 40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Integrated Cable Type | ① brown + V, ④ blue 0V | 5 | Heat-resistant PVC cord, φ4, 2-core/3-core | - | - | 3 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Heat Resistant / Chemical-Resistant / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shielded Type | Detection Direction | Front | Case Material | Stainless Steel (EN 1.4404 Equiv.) |
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Supply Voltage(V) | VDC 12–24 | Different Frequency Type | Standard |
Type | Intended for high-temperatures/cleaning processes |
This page is Proximity Sensor for High Temperature and Cleaning Process [E2EH], part number E2EH-X3D1 5M.
You can find the detail information about specifications and dimensions on part number E2EH-X3D1 5M.
Configure
Basic Attributes
Included Function
Combination amplifier/head
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Protection Structure (DIN40050-9)
Power Type
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EH-X12D1 2M |
E2EH-X12D1-T 2M |
E2EH-X3B1-M1 |
E2EH-X3D1-M1G |
E2EH-X3D2 2M |
E2EH-X7B1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.63 € | 1 | Available | 9 Days | Up to 20 | M30 | 40.1 to 50 | 43 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Integrated Cable Type | ① brown + V, ④ blue 0V | 2 | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | |
104.78 € | 1 | 6 Days | Up to 20 | M30 | 40.1 to 50 | 43 | IP69K | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Integrated Cable Type | Non-polarized | 2 | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
157.00 € | 1 | 7 Days | Up to 3 | M12 | 30.1 to 40 | 38 | - | Direct Current 3-Wire Type | PNP Open Collector | NO | Connector Type (M12) | ① brown + V, ②④ black, ③ blue 0V | - | - | - | - | 3 | ||
114.78 € | 1 | 6 Days | Up to 3 | M12 | 30.1 to 40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector Type (M12) | ① brown + V, ④ blue 0V | - | - | - | - | 3 | ||
121.20 € | 1 | 6 Days | Up to 3 | M12 | 30.1 to 40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NC | Integrated Cable Type | ① brown + V, ④ blue 0V | 2 | Heat-resistant PVC cord, φ4, 2-core/3-core | - | - | 3 | ||
131.40 € | 1 | 7 Days | Up to 10 | M18 | 30.1 to 40 | 38 | IP69K | Direct Current 3-Wire Type | PNP Open Collector | NO | Integrated Cable Type | - | 2 | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 7 |