Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2EH-X3B1-M1
Part Number
|
---|
E2EH-X3B1-M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.00 € | 1 | 7 Days | Up to 3 | M12 | 30.1 to 40 | 38 | - | Direct Current 3-Wire Type | PNP Open Collector | NO | Connector Type (M12) | ① brown + V, ②④ black, ③ blue 0V | - | - | - | - | 3 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Heat Resistant / Chemical-Resistant / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shielded Type | Detection Direction | Front | Case Material | Stainless Steel (EN 1.4404 Equiv.) |
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Power Supply Voltage(V) | VDC 12–24 | Different Frequency Type | Standard |
Type | Intended for high-temperatures/cleaning processes |
This page is Proximity Sensor for High Temperature and Cleaning Process [E2EH], part number E2EH-X3B1-M1.
You can find the detail information about specifications and dimensions on part number E2EH-X3B1-M1.
Configure
Basic Attributes
Protection Structure (DIN40050-9)
Cord Length(m)
Cord Specifications
Type
Detection distance L1 [classification](mm)
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Power Type
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Included Function
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2EH-X12C1 2M |
E2EH-X12D1 2M |
E2EH-X12D1-T 2M |
E2EH-X3C1 2M |
E2EH-X3C1 5M |
E2EH-X3C1-M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.50 € | 1 | 7 Days | Up to 20 | M30 | 40.1 to 50 | 43 | IP69K | Direct Current 3-Wire Type | NPN Open Collector | NO | Integrated Cable Type | - | 2 | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
110.63 € | 1 | Available | 9 Days | Up to 20 | M30 | 40.1 to 50 | 43 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Integrated Cable Type | ① brown + V, ④ blue 0V | 2 | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | |
104.78 € | 1 | 6 Days | Up to 20 | M30 | 40.1 to 50 | 43 | IP69K | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Integrated Cable Type | Non-polarized | 2 | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
161.80 € | 1 | 7 Days | Up to 3 | M12 | 30.1 to 40 | 38 | - | Direct Current 3-Wire Type | NPN Open Collector | NO | Integrated Cable Type | ① brown + V, ②④ black, ③ blue 0V | 2 | Heat-resistant PVC cord, φ4, 2-core/3-core | - | - | 3 | ||
133.47 € | 1 | Available | 6 Days | Up to 3 | M12 | 30.1 to 40 | 38 | IP69K | Direct Current 3-Wire Type | NPN Open Collector | NO | Integrated Cable Type | ① brown + V, ②④ black, ③ blue 0V | 5 | Heat-resistant PVC cord, φ4, 2-core/3-core | - | - | 3 | |
177.10 € | 1 | 7 Days | Up to 3 | M12 | 30.1 to 40 | 38 | - | Direct Current 3-Wire Type | NPN Open Collector | NO | Connector Type (M12) | ① brown + V, ② white empty ④ black output, ③ blue 0V | - | - | - | - | 3 |